Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature, maximum 0 to +100 °C (32 to +212 °F) Acoustic density 0.7 to 1.5 g/cm³
プロセス温度
0 to 120°C (32 to 248 °F) DN 50 and above: up to 140°C for 30 minutes (SIP-cleaning)
測定物のプロセス温度
0 to 120°C (32 to 248 °F) DN 50 and above: up to 140°C for 30 minutes (SIP-cleaning)
The monitoring solution provides the Visp fish farm with stable, reliable oxygen control, enabling optimal conditions for fish and reducing effort and risk.
Bonumose decided to enhance, automate and digitalize its tagatose sweetener manufacturing process with Endress+Hauser instrumentation to reach its company growth goals
Device with best-in-class hygienic design – plug and play for food and beverage processes. High accuracy and repeatability – option to create product-specific recipes. Continuous quality monitoring of beverages and in cleaning processes.
センサの特長
Fulfilment of hygienic requirements – easily cleanable design für cleaning in process (CIP/SIP). Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. DN 25 to DN 100 (1" to 4") or tank installation. Hygienic sensor made of stainless steel (3-A, EHEDG). Robust measurement - unaffected by bubbles or particles.
変換器の特長
Local data backup – integrated data storage. Simplified process control – user-friendly operation and clear status visualization. Industry-compliant, easy installation via DIN rail and pipe mounting set. 3.5" TFT color touch screen. 4-20 mA, Modbus TCP.
呼び口径レンジ
Nominal diameter: DN 25 (1"), DN50, DN65, DN80, DN100, Tank
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
最大プロセス圧力
max. 16 bar at 20 °C (232 psi at 68 °F)
測定物のプロセス温度
0 to 120°C (32 to 248 °F) DN 50 and above: up to 140°C for 30 minutes (SIP-cleaning)
周囲温度レンジ
Transmitter (aluminium): 0 to 60 °C (32 to 140 °F) Transmitter (stainless steel): 0 to 50°C (32 to 122°F)
センサハウジングの材質
Stainless steel 1.4404 (316L)
変換器ハウジングの材質
Anodized aluminium and glas, optional 1.4301 and plastic
保護等級
Sensor: IP66/67 Transmitter: IP40, IP66 optional
表示 / 操作
TFT color touch display
出力
Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output
入力
2 digital inputs for configuring the display and output during operation.
電源
DC 24V +-20%
防爆認証
Non-hazardous area
製品の安全性
CE, UKCA, RCM
材料証明
3.1 acceptance test certificate
サニタリ認定および認証
EHEDG, 3-A, seals and wetted parts according to EU1935, FDA and FCM China
測定原理
超音波濃度
製品
Device with best-in-class hygienic design – plug and play for food and beverage processes. High accuracy and repeatability – option to create product-specific recipes. Continuous quality monitoring of beverages and in cleaning processes.
センサの特長
Fulfilment of hygienic requirements – easily cleanable design für cleaning in process (CIP/SIP). Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. DN 25 to DN 100 (1" to 4") or tank installation. Hygienic sensor made of stainless steel (3-A, EHEDG). Robust measurement - unaffected by bubbles or particles.
変換器の特長
Local data backup – integrated data storage. Simplified process control – user-friendly operation and clear status visualization. Industry-compliant, easy installation via DIN rail and pipe mounting set. 3.5" TFT color touch screen. 4-20 mA, Modbus TCP.
呼び口径レンジ
Nominal diameter: DN 25 (1"), DN50, DN65, DN80, DN100, Tank
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature, maximum 0 to +100 °C (32 to +212 °F) Acoustic density 0.7 to 1.5 g/cm³
構造
Inline, hygienic
材質
Sensor material: Stainless steel 1.4404 (316L) Transmitter housing material: Anodized aluminium and glas, optional 1.4301 and plastic
プロセス温度
0 to 120°C (32 to 248 °F) DN 50 and above: up to 140°C for 30 minutes (SIP-cleaning)
プロセス圧力
max. 16 bar at 20 °C (232 psi at 68 °F)
防爆規格適合証明書
Non-hazardous area
保護等級
Sensor: IP66/67 Transmitter: IP40, IP66 optional
表示 / 操作
TFT color touch display
出力
Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output