キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。

Metering skid for loading and unloading

Ensure accurate gas flow measurement for quantity and quality in custody transfer for trucks and rail

truck loading / offloading system from Endress+Hauser

画像は利用可能な解決策の例を示しています

Endress+Hauser is your one-stop shop for mass-based or volume-based loading and offloading metering skids. Bring your plant’s liquid transfer operations up to date with the very latest technologies, ensure compliance to local and international standards.

Solution overview:

Available for:
化学産業
石油・ガス/海洋事業
鉱業、鉱物および金属
電力・エネルギー
食品・飲料

Hardware & Software:

  • State-of-the-art Endress+Hauser Coriolis flow meter
  • Temperature and pressure transmitter and gauges
  • Fully assembled, certified and tested skid
  • Batch controller
  • Air eliminator and strainer (offloading)
  • Digital control and isolation valves
  • Truck grounding and overfill protection
  • Emergency push button
  • Additional options such as proving connections and master meter, offloading pump, additive and blending functionality and hardware, top or bottom loading arm, supervisory HMI and integrated terminal management system
  • Others, based on project requirements

Services:

  • Application constancy and zero-loss assessment
  • Site survey and deliverables definition, detailed design and engineering
  • Procurement and fabrication
  • Certification and testing
  • Inspection and FAT, shipping, and logistics
  • Installation, commissioning, and SAT
  • Start-up and put into operation
  • Training and documentation, maintenance, and re-calibration services
  • Heartbeat diagnostics, monitoring, and verification
  • Others, based on project requirements

> 15'000 custody installations worldwide in last 10 years

Our loading and unloading metering skid, equipped with Endress+Hauser custody transfer certified Promass Coriolis flow meter, comply with and even exceed custody transfer accuracy as per OIML R 117, while providing lower pressure drop, high flow rate capacity and smaller footprint. Maintenance is optimized, with no moving parts, Heartbeat technology for verification according to IEC 61511-1, diagnostics to Namur NE 107, and predictive maintenance features.

For all your custody transfer applications in trucks and railcars, our worldwide network of metering experts is available throughout the asset lifecycle, from front-end engineering design to operations and maintenance.

Adopt the zero-loss approach

Collaborate with Endress+Hauser to define project requirements and process improvements, including site survey, basic design, and scope definition.

Ensure optimal delivery and risk management of your plant projects

with Endress+Hauser services such as project management, detailed engineering, fabrication, testing, documentation, certification, commissioning and start up.

Sustain effective, efficient operations

with our training, validation, re-calibration, and maintenance services.

Manage your assets across their lifecycle

via the unique Endress+Hauser Netilion ecosystem.

Interested in our solutions? Our consultants can answer all your questions

Offering highlights

/

Interested in our solutions? Our consultants can answer all your questions

注釈

Explore other solutions