F
L
E
X
標準的製品
高い信頼性と堅牢性、容易なメンテナンス
技術的卓越性
シンプルさ
特殊仕様の製品
要件の厳しいアプリケーション向けに設計
技術的卓越性
シンプルさ
FLEX セレクション
技術的卓越性
シンプルさ
Fundamental セレクション
基本的な測定要件に対応
技術的卓越性
シンプルさ
技術的卓越性
シンプルさ
Extended セレクション
革新的な技術でプロセスを最適化
技術的卓越性
シンプルさ
Xpert セレクション
最も困難なアプリケーションにも対応
技術的卓越性
シンプルさ
New
比較する
Measured variables
Dust concentration (after gravimetric comparison measurement), gas velocity, gas pressure, gas temperature
Process temperature
–20 °C ... +200 °C
Process pressure
–70 hPa ... 10 hPa
Measured variables
Scattered light intensity, dust concentration (after gravimetric comparison measurement)
Process temperature
PVDF gas removal probe: ≤ +120 °C Steel and Hastelloy gas removal probe: ≤ +220 °C Versions for higher temperatures on request
Certified measuring range
Dust concentration: 0 ... 7.5 mg/m³ / 0 ... 10 mg/m³ / 0 ... 15 mg/m³ / 0 ... 50 mg/m³ / 0 ... 100 mg/m³ / 0 ... 200 mg/m³ / 0 ... 500 mg/m³
Process temperature
–40 °C ... +600 °C
Conformities
Approved for plants requiring approval 2001/80/EC (13. BImSchV) 2000/76/EC (17. BImSchV) 27. BImSchV TA-Luft (Prevention of Air Pollution) EN 15267 EN 14181 MCERTS 2010/75/EU U.S. EPA PS-11 compliant
Process temperature
–40 °C ... +600 °C
Conformities
TUEV type-examination China's EPA compliant DNV Maritime type approval
Measured variables
Scattered light intensity, dust concentration (after gravimetric comparison measurement)
Process temperature
Standard version DHSP-T2xx: –40 °C ... +220 °C High temperature version DHSP-T2xx: –40 °C ... +400 °C
Device version
Ex-3K Ex-2K Device version for Ex zone 2/22 or 1/21
Process temperature
-40 °C ... +220 °C
Measuring range
Scattered light intensity: 0 ... 7.5 mg/m3 / 0 ... 3,000 mg/m3 Measuring ranges freely selectable; nine measuring ranges pre-configured (0 ... 7.5/15/45/75/150/225/375/1,000/3,000 mg/m3)
Conformities
TÜV type test Suitability tested acc. DIN EN 15267-1 (2009), DIN-EN 15267-2 (2009), DIN EN 15859 (2010), DIN EN 14181 (2014) Certified for use as Dust monitor and Leak monitor for filter control downstream of dust collectors at installations requiring approval (13th BlmSchV, 17th BlmSchV, 27th BlmSchV, 30th BlmSchV, 44th BlmSchV and TA Luft)
Measured variables
Transmittance, opacity, relative opacity, extinction, dust concentration
Process temperature
–40 °C ... +600 °C
Measuring range
Transmittance: 100 ... 80 % / 100 ... 0 % Opacity: 0 ... 20 % / 0 ... 100 % Relative opacity: 0 ... 20 % / 0 ... 100 % Extinction: 0 ... 0.1 / 0 ... 2 Dust concentration: 0 ... 200 mg/m³ / 0 ... 10,000 mg/m³ The measurement depends on measuring distance and dust properties
Measured variables
Transmittance, opacity, relative opacity, extinction, dust concentration
Process temperature
–40 °C ... +600 °C
Measuring range
Transmittance: 100 ... 90 % / 100 ... 0 % Opacity: 0 ... 10 % / 0 ... 100 % Relative opacity: 0 ... 10 % / 0 ... 100 % Extinction: 0 ... 0.045 / 0 ... 2 Dust concentration: 0 ... 200 mg/m³ / 0 ... 10,000 mg/m³ The measurement depends on measuring distance and dust properties
Measured variables
Transmittance, opacity, relative opacity, extinction, dust concentration
Process temperature
–40 °C ... +600 °C
Measuring range
Transmittance :100 ... 50 % / 100 ... 0 % Opacity: 0 ... + 50 % / 0 ... 100 % Relative opacity: 0 ... + 50 % / 0 ... 100 % Extinction: 0 ... + 0.3 / 0 ... 1 Dust concentration: 0 ... + 200 mg/m³ / 0 ... 10,000 mg/m³ The measurement depends on measuring distance and dust properties
Measured variables
Gas components, calorific value, density, Wobbe index, molar mass, compressibility
Measuring medium
Natural gas, biogas, air, H2, O2, N2
Analysis time
≥45 seconds
煙検出器
Endress+Hauserの製品ファインダを使用して、お客様に最適な計測機器、ソフトウェア、システムコンポーネントを製品特性から検索できます。
煙検出器について
交通密度が増加し続ける中、トンネル内の汚染物質濃度の連続測定は急務です。弊社のトンネルセンサは排出ガスが発生するその現場でガスを検出します。それにより効率的な監視および制御が可能になる上、換気システムの経済的な稼働が火災時にも保証されます。
©Endress+Hauser
60年以上にわたるトンネルの専門知識と未来への展望
道路の交通密度が増加するにつれて、道路とトンネルの利用者の安全性を向上させるとともに、トンネルの利用可能性を高める方法を見つけることが将来的に重要になります。弊社は60年にわたり、道路やトンネルの事業者がこの課題に取り組むために支援しており、通常運用時の視程や大気質の測定だけでなく、緊急事態での気流測定や煙検知のための革新的な製品も提供しています。
トンネル内の安全運転 - 最初から最後まで
SICKのトンネルセンサの製品ラインナップは、市街トンネル、陸上トンネル、鉄道・地下鉄のトンネル用に設計されています。通常運用時から緊急事態まで、弊社はほぼすべてのトンネル監視アプリケーションをワンストップで提供します。
以下の測定に対応:
気流:速度および方向 大気質:一酸化炭素CO、一酸化窒素NO、二酸化窒素NO2 霧監視:視程 視界:K値 交通安全:Overheight Detection(車両の高さ超過検出) 早期火災検知:煙
Traffic sensors
PDF, 4.2 MB
Traffic and tunnel safety solutions for reliable smoke detection, air quality, visual range and overheight measurement.
ダウンロード
関連トピックス
Engineering tool for seamless sensor integration and configuration
お客様のプライバシーを尊重します
Endress+Hauser は Cookie を使用して、閲覧エクスペリエンスを向上させ、統計を収集してサイトの機能を最適化し、カスタマイズされた広告やコンテンツを配信します。
「すべて受け入れる」を選択すると、Cookie の使用に同意したことになります。
詳細については、当社の Cookie ポリシー をご覧ください。
カスタマイズ
重要なもののみ受け入れる
すべて受け入れる