キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。

Endress+Hauser Flow in France

Customized manufacturing and calibration of electromagnetic, ultrasonic and vortex flowmeters

In Cernay, Endress+Hauser Flow produces electromagnetic, ultrasonic and vortex flowmeters for the world market. Over the last 30 years, Endress+Hauser Flow France has expanded into a high-tech facility. Today, the core competences include sophisticated liners for the measuring tubes of the product line magmeters. 10 calibration systems are in constant use. The plant employs over 490 people.

Explore the world of our flowmeters.

Image of Production facility of E+H Flow France at Cernay - Aerial photograph ©Endress+Hauser
Endress+Hauser Flow France, Cernay, Vortex production ©Endress+Hauser
Endress+Hauser Flow France, Cernay, men looking through flowmeter with large diameter ©Endress+Hauser
Endress+Hauser Flow France, Cernay, woman with measuring tube ©Endress+Hauser
Endress+Hauser Flow France, Cernay, Vortex flowmeters ©Endress+Hauser
Endress+Hauser Flow France, Cernay, calibration rig revolver adapter ©Endress+Hauser
Endress+Hauser Flow France, Cernay, man packing flowmeter ©Endress+Hauser
Endress+Hauser Flow France, water tower ©Endress+Hauser
  • 代表取締役社長

    Christophe Stoos

  • 設立年

    1991

  • 従業員数

    490

Your product center for flow measurement in France

  • Endress+Hauser Flowtec AG Division Cernay is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland

  • Calibration capability: 10 production calibration rigs with capabilities from 2 to 2400 mm. Find out more about further production competencies of Endress+Hauser Flow.

  • Flow tube (measuring tube) supplier integrated in production site

  • Quality systems: ISO 9001:2015, ISO/IEC 17025 accredited (calibration laboratory)

    Environmental system: ISO 14001:2015, Safety system: ISO 45001:2018

  • 製造

お問合せ

  • Endress+Hauser Flow France S.A.S.U.

    Endress+Hauser Flow France S.A.S.U.

    35, rue de l'Europe

    F-68700 Cernay

    フランス

ダウンロード

    Fact Sheet Endress+Hauser Flow France

    Your product center for flow measurement in France

    Directions to Endress+Hauser Flowtec AG, Cernay

    How to find us

    流量計総合カタログ

    液体・気体・蒸気の流量測定技術