Insert with patented spring component for barstock thermowells to control the process at peak efficiency and performance
Precise temperature control bears great potential for conserving energy, avoiding critical plant conditions and maintaining product quality. If the response time of the sensors is too slow, operators may need to adjust the process parameter tolerance windows. If not, the process is not running at peak efficiency and energy may be wasted. Response time can be an issue, particularly when a direct contact thermometer cannot be used and a thermowell must be used.
Bridging the airgap between insert and barstock thermowells for optimized thermal coupling
Suitable for thermowell bore ⌀ 6,5 and 7 mm (0.26 inches)
For temperatures up to 400 °C (752 °F)
Endress+Hauser has developed an insert with a special spring component for fast response times in combination with barstock thermowells. The patented QuickSleeve design provides up to two times faster response times compared to conventional combinations of insert and barstock thermowells by eliminating the air gap between the sensor and the thermowell walls. The temperature probe benefits from the best possible thermal connection to the process.
精度Class AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
応答時間depending on configuration
最大プロセス圧力 (静的)depending on the configuration up to 500 bar
測定温度レンジPT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)