The Flowfit CYA21 flow assembly is suitable for installation in analytical measuring points in power plants and industrial utilities. Thanks to its design in high-quality stainless steel, it can also be used continuously in applications with high process pressures of up to 16 bar at 100°C. The assembly is very easy to install because it fits into all common compression fitting systems. It can be used to create measuring points for pH/ORP, conductivity or dissolved oxygen.
Flowfit CYA21 is a universal assembly for sensors with PG13.5 or NPT 1/2" process connection. It is intended for integration on analysis panels, analysis systems or for the realization of bypasses in the following industries:
Power plants
Utilities in the (petro-) chemical and pharmaceutical industry.
利点
Easy realization of measuring points for quality monitoring of process media like boiler feed water or condensate.
Robust stainless steel assembly for use under demanding process conditions (maximum 16 bar at 100°C).
Open pipe outlets for easy integration into common compression fitting systems.
Easy installation thanks to the enclosed installation kit.