キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。

Boost chlorine reliability with electromagnetic flowmeters

How Olin Corporation improved its electrolysis process with Proline Promag P 300 of Endress+Hauser

When Olin's Plaquemine, Louisiana (USA) chlorine facility needed a fix for unreliable flow measurements caused by extreme electrical interference, they turned to Endress+Hauser for accurate electromagnetic flowmeter readings. Proline Promag P 300 with floating measurement technology reduced susceptibility to stray currents and interference enabling immediate improvements in measurement stability, process control, safety and operational confidence.

Endress+Hauser's Proline Promag P 300 ©Endress+Hauser

Olin’s Plaquemine chlorine production facility benefits from accurate flow readings from the electromagnetic flowmeter Proline Promag P 300 despite high stray currents and interference

Stable, accurate flow measurement for every phase

  • Immediate improvements in measurement stability, process control, safety and operational confidence

  • Reduced cost and reduced risk of leaks or failures by eliminating the need for grounding rings

  • Process efficiency through accurate flow data across all operational phases, even in the face of extreme electrical interference

  • Reduced downtime due to the elimination of erratic readings and false alarms

  • Lower maintenance costs due to less shutdowns, high corrosion-resistance and no mechanical components in the measuring tube

Picture of Michael Beck, Instrument Technology Leader

"We try to order every flowmeter with Heartbeat Technology. We're excited about the additional insights we'll be able to gain."

Michael Beck, Instrument Technology Leader
Olin Corporation

Challenges solved using electromagnetic flowmeter principle

In Olin’s chlorine production process, flow measurement is critical: insufficient flow can prevent proper chemical mixing, reduce efficiency and trigger alarms or shutdowns. The Plaquemine facility faced persistent challenges with electromagnetic flowmeters in its high-voltage environment (up to 850 volts DC and 72,000 amps). They struggled with erratic flow readings caused by stray currents and potentially damaged grounding electrodes. Operators had to rely on workarounds and endure costly inefficiencies.

Electromagnetic flowmeter tech cuts stray current risks

To address these challenges, Olin collaborated with Endress+Hauser to trial the Proline Promag P 300 electromagnetic flowmeter equipped with floating measurement technology. This innovative design eliminates the need for traditional grounding rings, significantly reducing susceptibility to stray currents and interference. Promag P 300 withstands harsh conditions and delivers the accuracy, reliability and confidence Olin needed to optimize its processes and plan for the future.

お問い合わせ先

当社の製品にご興味をお持ちですか?ご使用のアプリケーションについてご相談がおありですか?

お問合せ、お困りごとの内容はできるだけ詳しくお知らせください。より適切なサポートが可能になります。

  • シンプルな製品

  • 選定、設置、操作が簡単

技術的卓越性

シンプルさ

  • 標準的製品

  • 高い信頼性と堅牢性、容易なメンテナンス

技術的卓越性

シンプルさ

  • ハイエンド製品

  • 高性能で高い利便性

技術的卓越性

シンプルさ

  • 特殊仕様の製品

  • 要件の厳しいアプリケーション向けに設計

技術的卓越性

シンプルさ

高い柔軟性

FLEX セレクション 技術的卓越性 シンプルさ
  • F
  • L
  • E
  • X

Fundamental セレクション

基本的な測定要件に対応

技術的卓越性
シンプルさ
  • F
  • L
  • E
  • X

Lean セレクション

コアプロセスの要件に対応

技術的卓越性
シンプルさ
  • F
  • L
  • E
  • X

Extended セレクション

革新的な技術でプロセスを最適化

技術的卓越性
シンプルさ
  • F
  • L
  • E
  • X

Xpert セレクション

最も困難なアプリケーションにも対応

技術的卓越性
シンプルさ

高い柔軟性