This product is not available in this region.
Please contact your Endress+Hauser sales partner for any further questions.
Field of application
A large measuring field combined with our guided radar technology guarantees reliable moisture measurement. Suitable and applicable for light bulk solids and low moisture contents
For moisture measurement in bulk solids with low density from 0.1...1 g / cm³ like sawdust, woodchips, biomass, pellets, granules
Benefits
Deep material permeation (85 mm)
High resolution even under low moisture contents
Precise in bulk densities down to 0,1 g / cm3
Integrated transmitter for simple plant integration
Surface and capillary moisture measurement
-
-
Technical Information (TI)
TI Solitrend MMP60
Material moisture measurement
EN 28/02/202529/11/2021Language:
English
Version:
28/02/2025
File size:
662.7 KB
File name:
TI01482MEN_0325-00.pdf
-
-
-
Operating Instruction (BA)
BA Solitrend MMP60
Material moisture measurement
EN 28/02/202529/11/202129/10/2018Language:
English
Version:
28/02/2025
File size:
965.3 KB
File name:
BA01946MEN_0425-00.pdf
-
-
-
Short Instruction (KA)
KA Solitrend MMP60
Material moisture measurement
EN 28/02/2025Language:
English
Version:
28/02/2025
File size:
911.7 KB
File name:
KA01556MEN_0325-00.pdf
-
-
-
Ex Safety Instruction (XA)
Solitrend MMP40/41/42/44, MMP60
ATEX:
II 2 D Ex tb IIIC T75°C DbEN 04/10/2021Language:
English
Version:
04/10/2021
File size:
365.4 KB
File name:
XA02701MEN_0121-00.pdf
-
-
-
Special Documentation (SD)
Remote display
Standalone display and configuration for reliable process control with
Solitrend moisture sensorsEN 29/11/201929/10/2018Language:
English
Version:
29/11/2019
File size:
1.3 MB
File name:
SD02333MEN_0219.pdf
-
-
-
Competence Brochure (CP)
Solutions personnalisées pour la mesure d'humidité dans les solides en vrac
Le bon capteur d'humidité pour chaque application
Language:
French
Version:
20/12/2019
File size:
3.8 MB
File name:
CP01394MFR-0119.pdf
-
-
-
Competence Brochure (CP)
Maßgeschneiderte Lösungen zur Feuchtemessung in Schüttgütern
Für jede Anwendung der passende Feuchtesensor
Language:
German
Version:
01/12/2021
File size:
9.4 MB
File name:
CP01394M00DE0221.pdf
-
-
-
Competence Brochure (CP)
Customized solutions for moisture measurement in bulk solids
The right moisture sensor for every application
Language:
English
Version:
01/12/2021
File size:
9.4 MB
File name:
CP01394M00EN0221.pdf
-
-
-
EU Declaration
Product family: SONO, SONO GS1, SONO HC, SONO LD, SONO Mobil, TRIME GW
Product root: MMP40-, MMP41-, MMP42-, MMP44-, MMP60-
Declaration number: EU_00956_01.21EN 11/06/2026Language:
English
Version:
11/06/2026
File size:
1.3 MB
File name:
EU_00956_01.26.pdf
-
-
-
EU Declaration
Product family: SONO, SONO GS1, SONO HC, SONO LD, SONO Mobil, TRIME GW
Product root: MMP20-, MMP40-, MMP41-, MMP42-, MMP44-, MMP60-
Declaration number: EU_00905_01.21EN 21/06/2021Language:
English
Version:
21/06/2021
File size:
1011.1 KB
File name:
EU_00905_01.21.pdf
-