This product is not available in this region.
Please contact your Endress+Hauser sales partner for any further questions.
Field of application
Increase your product quality due to reliable moisture measurement. Our new mobile device delivers measuring values within a couple of moments compared to the standard laboratory devices in bulk solids and fresh concrete.
Moisture measurement in bulk solids like sand, gravel, gritt and fresh concrete for instance
Benefits
Deep material permeation (130 mm)
Large measuring field volume (up to 1 l)
Wide moisture range from 0-100 % possible
Variant probe design for different media
Surface and capillary moisture measurement
-
-
Technical Information (TI)
Solitrend MMP20 (Option D)
Material moisture measurement
EN 07/01/2020Language:
English
Version:
07/01/2020
File size:
1.1 MB
File name:
TI01518MEN_0120.pdf
-
-
-
Operating Instruction (BA)
MMP20 SONO Mobil HD2 (option E) Operating Instructions
Moisture measuring technology
EN 29/10/2018Language:
English
Version:
29/10/2018
File size:
2.4 MB
File name:
BA01948MEN_0118.pdf
-
-
-
Operating Instruction (BA)
Solitrend MMP20 (Option D)
Material moisture measurement
EN 27/12/201929/10/2018Language:
English
Version:
27/12/2019
File size:
2 MB
File name:
BA01947MEN_0219.pdf
-
-
-
Competence Brochure (CP)
Solutions personnalisées pour la mesure d'humidité dans les solides en vrac
Le bon capteur d'humidité pour chaque application
Language:
French
Version:
20/12/2019
File size:
3.8 MB
File name:
CP01394MFR-0119.pdf
-
-
-
Competence Brochure (CP)
Maßgeschneiderte Lösungen zur Feuchtemessung in Schüttgütern
Für jede Anwendung der passende Feuchtesensor
Language:
German
Version:
01/12/2021
File size:
9.4 MB
File name:
CP01394M00DE0221.pdf
-
-
-
Competence Brochure (CP)
Customized solutions for moisture measurement in bulk solids
The right moisture sensor for every application
Language:
English
Version:
01/12/2021
File size:
9.4 MB
File name:
CP01394M00EN0221.pdf
-
-
-
EU Declaration
Product family: SONO, SONO GS1, SONO HC, SONO LD, SONO Mobil, TRIME GW
Product root: MMP20-, MMP40-, MMP41-, MMP42-, MMP44-, MMP60-
Declaration number: EU_00905_01.21EN 21/06/2021Language:
English
Version:
21/06/2021
File size:
1011.1 KB
File name:
EU_00905_01.21.pdf
-
-
-
UK Conformity Assessed
Product family: SONO, SONO GS1, SONO HC, SONO LD, SONO Mobil, TRIME GW
Product root: MMP20-, MMP40-, MMP41-, MMP42-, MMP44-, MMP60-
Declaration number: UK_00285_01.21Language:
English
Version:
21/06/2021
File size:
263.9 KB
File name:
UK_00285_01.21.pdf
-
-
-
Miscellaneous
Product family: Fermentation monitor, SONO, SONO GS1, SONO HC, SONO LD, SONO Mobil, TRIME GW
Product root: MMP20-, MMP40-, MMP41-, MMP42-, MMP44-, MMP60-, QWX43-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: TR CU 020/2011Language:
Russian
Version:
02/10/2024
File size:
852 KB
File name:
EAC KZ 7500533 13 12 04828.pdf
-