Specs at a glance
-
Measuring range
More than 60 measuring components available (depending on concentration and sample gas composition)
Up to 6 components simultanously
2 measuring ranges per component
Automatic measuring range switching (adjaustable)
2 limit values per component
Measuring ranges depend on application and combination of measuring components
Field of application
The MCS300P is an extractive process photometer for measuring gaseous or liquid media. It measures IR- and VIS-active components with variable measuring ranges from very low (ppm) to high (vol%) concentrations. For monitoring toxic or flammable mixtures, it features special process cells with integrated protective devices, such as double seals and purge gas chambers on both sides.
Process monitoring in production of vinyl chloride or isocyanate
Process control in the chemical industry
Process monitoring in the production of plastics
Monitoring of exhaust gas purification plants
Device properties:
Simultaneous measurement of up to 6 components
Process cells up to 60 bar and 200 °C available
Automated sample point switching
Protective devices for measurement of toxic or flammable mixtures
Extended operation via PC and SOPAS ET software
Flexible I/O module system
Benefits
Automatic adjustment without expensive test gases
Integration into existing networks
Integration of external parameters like temperature or pressure
Suitable for explosive environments
Easy installation and maintenance thanks to transparent, compact design
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Opto Box
The Opto-Box is part of the modular MODIOS I/O system and
is installed in an existing I/O module box system.EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
979.6 KB
File name:
8031175_AE00_TI_OptoBox_en_V2-2_2012-08_EHS.pdf
-
-
-
Technical Information (TI)
MCS300P Technical Information
Multicomponent Analyzer System
(This document is only valid in combination with the
"Operating Instructions MCS300P" or
"Operating Instructions MCS300P-Ex".)EN 01/08/2025Language:
English
Version:
01/08/2025
File size:
1.5 MB
File name:
8031256_AE00_TI_MCS300P_en_V1-2_2025-08_EHS.pdf
-
-
-
Operating Instruction (BA)
SFU
Gas Sampling Unit
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029819_YJ80_OI_SFU_IP23_en_V3-0_2015-08_EHS.pdf
-
-
-
Operating Instruction (BA)
SFU weatherproof enclosure
Gas Sampling Unit with Weatherproof Enclosure
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029817_14SF_OI_SFU_IP54_en_V1-1_2019-07_EHS.pdf
-
-
-
Operating Instruction (BA)
MCS300P Ex
Multi-Component Analysis System
EN 01/06/202601/01/2025Language:
English
Version:
01/06/2026
File size:
4.1 MB
File name:
8029886_1WHM_OI_MCS300P_Ex_en_V2-0_2026-06_EHS.pdf
-
-
-
Operating Instruction (BA)
FGK - High-Pressure Gas and Liquid Cell
The FGK cell is part of a measuring system suitable for
analyzing gases and liquids.EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
1.8 MB
File name:
8030448_AE00_OI_FGK_en_V3-0_2012-07_EHS.pdf
-
-
-
Operating Instruction (BA)
AGK Gas Cell
The cell is part of a measuring system for analyzing gas mixtures and
is used exclusively for the spectrometric analysis of gases under
process conditions.EN 01/09/2025Language:
English
Version:
01/09/2025
File size:
1.5 MB
File name:
8030439_AE00_OI_AGK_en_V2-0_2025-09_EHS.pdf
-
-
-
Operating Instruction (BA)
MCS300P
Multicomponent Analysis System
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
5.5 MB
File name:
8029888_YNV1_OI_MCS300P_en_V1-4_2015-09_EHS.pdf
-
-
-
Operating Instruction (BA)
PGK
Gas Cell
EN 01/04/2025Language:
English
Version:
01/04/2025
File size:
959 KB
File name:
8030445_AE00_OI_PGK_en_V2-2_2025-04_EHS.pdf
-
-
-
Operating Instruction (BA)
PGK Ex
Gas Cell for Use in Potentially Explosive Atmospheres
EN 01/04/2025Language:
English
Version:
01/04/2025
File size:
1015.1 KB
File name:
8030441_AE00_OI_PGK_Ex_en_V2-5_2025-04_EHS.pdf
-