Product finder
Quickly find detailed information on instruments, software or systems
F
L
E
X
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
| FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
New
Accuracy
Liquids:+/- 5 mm (0.2")
Solids:+/- 10 mm (0.39")
Process temperature
-40…+60°C
(-40…+140°F)
Process pressure / max. overpressure limit
-1…3 bar
(-14.5…43 psi)
Max. measurement distance
10 m (32.8 ft)
Main wetted parts
PVDF, PBT/PC
Accuracy
+/- 3 mm or +/- 0,2 % of set measuring range
Process temperature
-20 °C ... 60 °C
(- 4°F ... 140 °F)
Process pressure / max. overpressure limit
0.7 bar ... 3 bar abs
(10 psi ... 44 psi)
Max. measurement distance
Sensor 1-1/5": 5 m (16 ft)
Sensor 2": 8 m (26 ft)
Main wetted parts
PP/EPDM
Process temperature
-40 °C ... 150 °C
(-40 °F ... 302 °F)
Process pressure / max. overpressure limit
Vacuum ... 40 bar
(Vacuum ... 580 psi)
Min. density of medium
>0,7g/cm³
(>0,5g/cm³ optional)
Process temperature
-40 °C ... 150 °C
(-40 °F ... 302 °F)
Process pressure / max. overpressure limit
Vacuum ... 40 bar
(Vacuum ... 580 psi)
Min. density of medium
>0,7g/cm³
(>0,5g/cm³ optional)
Process temperature
Standard:
-20 ... 100°C
Cleaning:
-20 ... 135°C for 1h
-4 ... 275F for 1h
Process pressure / max. overpressure limit
Vacuum ... 16 bar
Vacuum ....232 psi
Process temperature
Standard:
-20 ... 100°C
Cleaning:
-20 ... 150°C for 1h
( -4 ... 302°F for 1h)
Process pressure / max. overpressure limit
Vacuum ... 25 bar
(Vacuum ... 362,5 psi)
Accuracy
0.3 %
Process temperature
-25 °C…+100 °C
(-13 °F....+185 °F)
Pressure measuring range
+100 mbar…+40 bar
(+1.5 psi...+600 psi)
Measuring cell
+100 mbar…+40 bar
(+1.5 psi...+600 psi)
Accuracy
0.3%
Process temperature
-40…+100°C
(-40…+212°F)
Pressure measuring range
400 mbar…+400 bar
(6...+6000psi)
Measuring cell
+400 mbar…+400 bar
(+6 psi...+6000 psi)
Accuracy
0.3%
Process temperature
-10…+100°C
(+14…+212°F)
135°C for 1h
(275°F for 1h)
Pressure measuring range
400 mbar…+40 bar
(6...+600psi)
Measuring cell
+400 mbar…+40 bar
(+6 psi...+600 psi)
RIA15 process indicator
Loop-powered Ex ia process indicator as field or control panel device for 4 to 20 mA signals or HART®protocol
Input
1 x analogue 4...20 mA/HART®
Output
Not defined
Display
LCD 17 mm (0.67")
5-digit
7-segment bargraph
Plain text display for unit/TAG
Activatable backlight
Power Supply
Loop powered
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .