Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Compact thermometers

Compact thermometers with integrated transmitter: universal and fit-for-purpose instruments for industrial and hygienic applications

Compact thermometers for different applications
6 Products
Sort by:
Filter

Compact thermometers

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About compact thermometers

Compact thermometers combine all components into a single, non-dismantable assembly. With their small and lightweight design, cost efficiency, optimal space utilization, reliable operation, easy installation and commissioning, they perfectly meet the requirements of modern process instrumentation. Within our streamlined portfolio, we offer maximum versatility for industrial or hygienic use - from different communication signals to a wide range of process connections.

iTHERM CompactLine

The iTHERM CompactLine family has been thoughtfully designed to avoid unnecessary complexity and achieve a balanced price/performance ratio. Ready to use and versatile, these instruments are designed for a wide range of applications in the life sciences, food & beverage, and general process industries. The inclusion of high-quality measurement technology like fastest responding sensors and sensor-transmitter-matching secures highest response times and accuracy.

Portfolio description

Our streamlined portfolio of small temperature probes provides:

  • Different process connections – threaded or hygienic
  • Variety of RTD sensor designs – basic or high-performing
  • Thermometers with thermowell – easy and safe replacement / recalibration
  • Thermometers without thermowell – direct medium contact: fastest response times and highest accuracy
  • Thermometers with or without transmitter
  • Thermometers with or without display
  • Communication signals – 4 to 20 mA, IO-Link
  • Hygienic thermowells – including tee and elbow thermowells

iTHERM TrustSens technology

Endress+Hauser has developed the world's first self-calibrating temperature sensor technology specifically designed for hygienic applications that require strict compliance to FDA and GMP regulations. The sensor unit combines a standard Pt100 RTD with a highly accurate fixed-point reference element that makes use of the Curie temperature effect to generate a reliable calibration signal. The award-winning technology helps to minimize risks and measurement uncertainties in critical processes.

Tee and elbow thermowells

Our Endress+Hauser hygienic thermowells are designed without welds or dead legs, making them easy to clean and ideal for hygienic and aseptic applications. They get welded into the process piping, are non-dismantable and are milled from a single piece of stainless steel. Even with very short immersion lengths, these thermowells are ideal for the use in hygienic or aseptic pipes, vessels or tanks.

Benefits

  • Small, compact, all stainless steel design
  • Cost effective
  • Extremely short response times
  • Highly accurate even with short insertion lengths
  • Simple and fast commissioning
  • Streamlined portfolio: reduction of stocked items
  • Best-in-class hygienic design
  • Suitable for all applications

Choosing a compact thermometer

Installation, performance and maintenance