Title

キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。

Ease instrument commissioning and enhance maintenance

Plant personnel in the food & beverage industry are leveraging IO-Link-enabled digital instruments and sensors to create insights

The Picomag electromagnetic flowmeter transmits process variables and diagnostic data via IO-Link @Hofbräuhaus München

Plant managers, operators and engineers can recall multiple instances attempting to troubleshoot issues with insufficient information available. To address this and related issues, many technological innovations are filling in the informational voids, aiding root cause analysis.

IO-Link is a lighter digital protocol, easier to configure and at lower cost to install and maintain than fieldbus and Ethernet-based communication packages, while still providing most, if not all, of the required diagnostic and process data points digitally to a central host system. With an estimated 27 million nodes in operation worldwide as of 2021 and a rapidly-growing base, especially in food & beverage facilities, IO-Link is supported by a wide and growing range of instruments.

お問い合わせ先

当社の製品にご興味をお持ちですか?ご使用のアプリケーションについてご相談がおありですか?

お問合せ、お困りごとの内容はできるだけ詳しくお知らせください。より適切なサポートが可能になります。