Title

キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。

Digital communication and smart instruments build efficiency

Modern instrumentation provide diagnostic information beyond basic process data, empowering informed decision-making and proactive maintenance

Ethernet-APL architecture is highly customizable, requiring only a gateway and power supply.

For decades, control system instrument data was constrained to single analog process variables communicated via individual 4-20mA current loops. Modern instrumentation advances, particularly digital communications, now provide a wealth of additional diagnostic and other information, enabling operational insights unachievable with simple 4-20mA measurements alone.

Modern device-level network media options — like HART® over 4-20mA, WirelessHART®, Ethernet-APL® and Bluetooth® — provide the ability to transmit data bidirectionally between an instrument and its host system. Various communication methods are selected based on the target field devices, depending on the intended application.

お問い合わせ先

当社の製品にご興味をお持ちですか?ご使用のアプリケーションについてご相談がおありですか?

お問合せ、お困りごとの内容はできるだけ詳しくお知らせください。より適切なサポートが可能になります。