Improved accuracy in butanol level measurement
Nufarm reduces measurement uncertainty to less than 1%
The Micropilot FMR62B, part of the new generation of 80 GHz radar level sensors, has proved invaluable at a chemical plant in Bradford. The device’s advanced features, including Heartbeat Technology and Bluetooth, have increased accuracy and simplified use for Nufarm, a global crop protection and seed technology company.
The Benefits
-
Accurate measuring performance
-
Increased productivity thanks to monitoring, verification and diagnostics in the running process with Heartbeat Technology
-
Remote access to device data using Bluetooth
-
Easy handling
-
Expert project support
The challenge
Nufarm’s plant in Wyke, Bradford, requires careful level monitoring in tanks to ensure that chemicals used in the process can be replenished as required, with accurate stock control, and that processes and maintenance work run smoothly without unplanned downtime. The existing radar measurement device in a horizontal butanol tank had become obsolete, and the company was looking for a solution to improve accuracy and ease operations.
The solution
Micropilot FMR62B is used for continuous non-contact level measurement in challenging liquid applications. It masters process requirements like high temperatures and high process pressures as well as changing media, making it ideal for chemical industry applications like Nufarm’s. An FMR62B device was installed on the butanol tank and a linearisation table was calculated to convert level into volume for precise tracking of inventory and usage within the plant.
Advanced features provide extra visibility
As well as Bluetooth, the radar device comes equipped with Heartbeat Technology, which increases measurement reliability through quick diagnostics and in-situ device verification without interrupting the process. “We use Heartbeat Technology a lot,” confirms Ben Ross. “Instead of removing all the instruments during every single shutdown – because it’s a huge job and a safety risk – we can do a Heartbeat verification first to pick up any faults and see if further testing is needed.”
お問い合わせ先
当社の製品にご興味をお持ちですか?ご使用のアプリケーションについてご相談がおありですか?
| FLEX セレクション | 技術的卓越性 | シンプルさ |
|---|---|---|
Fundamental セレクション 基本的な測定要件に対応 |
技術的卓越性
|
シンプルさ
|
Lean セレクション コアプロセスの要件に対応 |
技術的卓越性
|
シンプルさ
|
Extended セレクション 革新的な技術でプロセスを最適化 |
技術的卓越性
|
シンプルさ
|
Xpert セレクション 最も困難なアプリケーションにも対応 |
技術的卓越性
|
シンプルさ
高い柔軟性 |