キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
product picture of the process gas analyzer SFDS

SFDS
process gas analyzer

Analyzer system for reliable monitoring of smoldering fires

ISFDS
Please Wait (spinning wheel)
価格の読み込み中
価格は一時的に表示されません
Price on request
価格を有効化
価格:情報を提供
機器をフィルタ表示/アプリケーションタスク
計測 / アプリケーションタスク

本製品の仕様を選定してCAD図面をダウンロード

  • 測定原理

    Cold extractive, O2: Electrochemical / Paramagnetic, CO: NDIR

  • Measured variables

    CO, O2

  • Measuring range

    CO: 0 ... - 60 ppm / 0 ... 8,000 ppm
    O2: 0 ... - 25 vol. %

  • Ambient temperature range

    Indoor: +5 °C ... +40 °C
    Can be expanded on the system side if necessary
    Indoor with cooling unit: +5 °C ... +50 °C
    Can be expanded on the system side if necessary
    Outdoor: –20 °C ... +50 °C
    Can be expanded on the system side if necessary

  • Degree of protection

    Indoor: IP54
    Can be expanded on the system side if necessary
    Indoor with cooling unit: IP34
    Can be expanded on the system side if necessary
    Outdoor with cooling unit: IP56
    Can be expanded on the system side if necessary

  • Hazardous area approvals

    ATEX:
    Zone 21, IIIC, 120 °C
    Option: Zone 20
    Analyzer cabinet: Non-explosion-proof areas
    Gas sampling unit: Zone 21, IIIC, 100 °C
    Sample gas line: Zone 21, IIIC, 100 °C

  • Product safety

    CE