HART is a communication protocol used in process automation that transmits a 4-20 mA analog signal and digital communication over the same pair of wires.
Due to a large global installed base, HART is widely established in process automation.
While HART communication protocol is known for its use for parameterization, it can support much more. With the right tools, users can access device status, diagnostics, and multivariable process information from both new and existing field devices. Depending on the chosen architecture, HART device data can be integrated into control systems and asset management tools.
All device information can be accessed by a FDI tool or an FDT frame application. Endress+Hauser offers DTMs and EDDs for HART devices and provides files and certificates in the download area of each product.
Discover Endress+Hauser’s wide, well-established portfolio of HART-compatible measuring instruments.
精度Class AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
応答時間depending on configuration
最大プロセス圧力 (静的)depending on the configuration up to 500 bar
測定温度レンジPT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)