NCO-0.4-NIR:10 mm / 0.40 inch NCO-0.5-VIS:12.5 mm / 0.50 inch NCO-1.3-VIS:33 mm / 1.30 inch NCO-2.5-VIS:64 mm / 2.52 inch NCO-3.0-NIR:75 mm / 2.96 inch NCO-5.5-VIS/NIR:140 mm / 5.52 inch
Raman application guide for the life science industry -
Trusted composition analysis for the life sciences
PU(広報)
英語版 - 04/2022
New version available in English
A guide to our Raman spectroscopy application notes for the Life Science industry (featuring the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic, non-contact optic).
Raman spectroscopy food & beverage application guide -
Trusted technology for composition analysis in a laboratory
or process environment
コンピテンスカタログ(CP)
英語版 - 02/2022
New version available in English
A guide to Raman spectroscopy application notes for the food & beverage industry (featuring studies using the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, and the immersion optic and non-contact optic).
Raman spectrographic probes - Robust optical measurement
of chemical composition
イノベーション(IN)
英語版 - 10/2021
New version available in English
An overview brochure about our Raman spectroscopy probe portfolio including the Rxn-10 probe, Rxn-20 probe, Rxn-30 probe, Rxn-40 probe, Rxn-41 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic , non-contact optic), powered by Kaiser Raman technology.