All you need for reliable and highly accurate turbidity measurement
お住まいの地域ではご利用いただけません
Accurate and reliable turbidity measurement
Turbimax CUS52D delivers measurement results as precise as in the laboratory - even at very low turbidity. It is, therefore, also suitable for monitoring the Critical Control Points (CCPs) in your water treatment plant or distribution network.
Suitable for all turbidity measuring points
Thanks to its measurement range, the sensor is suitable for all turbidity measuring points in your plant and can be mounted both directly in the pipe and in a bypass installation.
Low-maintenance operation
The air bubble trap and ultrasonic cleaning system keep the sensor clean so that the measured value cannot be affected by air bubbles and deposits.
Ruggedized flow assembly
The flow assembly withstands high pressures and temperatures and is ideal for low turbidity ranges thanks to its very low backscattering.
Sensor verification and calibration without Formazin
With the solid-state reference, you can verify and calibrate the turbidity sensor safely - without any liquid calibration standards. This protects your employees and your process from contact with hazardous liquids such as Formazin.
比濁分析に基づくセンサは、ISO 7027 / EN 27027に従って濁度を測定します。これらは、LEDランプと、90度の角度に配置された光検出器を備えています。ランプは媒体中にビームを放射し、そこで定義された領域内の粒子に当たるとすぐに散乱光を生成します。この信号は最終的な濁度値に変換され、変換器によって希望する単位で表示することができます。