Title

キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
製品画像: RSTA

RSTA

RSTA
Please Wait (spinning wheel)
価格の読み込み中
価格は一時的に表示されません
Price on request
価格を有効化
価格:情報を提供

本製品の販売は終了しております。

後継機種/代替機種につきましてはお問合せください。

For automatic waste water sampling
using the vacuum principle.
- IP 55 thermostatically controlled
cavity wall insulated stainless
steel cabinet (mat. no. 1.4301)
- Ambient temperature -20 to +50
degrees Celsius
- Suction height: max. 6 m
- Hose length: max. 30 m
- Adjustable "Count-down"
for sample start
- Samplin modes: time, quantity
proportional or event controlled.
- quantity impulses: +7V to +27V or
potential free contact
-Sample volume: presettable from
20 to 350 ml
- Sample distribution: bottle change
either on time base or number of
samples taken
- Interchangeable distribution system.

  • 後継機種