キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
product picture of the flow metering system FLOWSKID

FLOWSKID
flow metering system

Reliable turnkey solution for fiscal metering

IFLSKID
Please Wait (spinning wheel)
価格の読み込み中
価格は一時的に表示されません
Price on request
価格を有効化
価格:情報を提供

仕様一覧

  • Measured variables

    Measurement of gas composition
    Volume measurement
    Condition monitoring
    Pressure measurement
    Temperature measurement
    Flow calculation

  • Items supplied

    FLOWSIC600-XT
    Flow-X
    Analyzers including protected rooms
    Gas chromatograph
    Valves
    Skid structure
    Monitoring system
    Station control device 
    Piping 
    Pressure and temperature measurement technology

アプリケーション

FLOWSKID flow metering systems are the full gas flow metering system offering. They are provided as a turnkey solution for custody transfer applications. The systems are flexible in design and provide highly accurate measurement data. They are manufactured according to ISO standards and with care to the highest quality using the latest DIN, ANSI, and ASME standards. This means the systems will fulfill local regulations and requirements

  • Natural gas metering applications

  • LNG boil off gas metering

  • Process gas metering systems

  • Maritime gas measurement


Device properties:

  • Complete calibration is possible

  • Customization of instrumentation including gas analyzer, gas chromatograph, and supervisory computer

  • Seamless integration with the flow computer Flow-X

  • Available from Class 150 to Class 2500

  • Modular design

利点

  • Modularity in selecting the metering skid

  • Flexibility in designing the flow metering system

  • As solution provider we take responsibility for the project, reducing efforts for the customer during project execution

  • At all times, the customer is in close control of the project with dedicated project management

  • Reduced shipping costs and efforts for FLOWSKID600-compact

ビデオ

  • シンプルな製品

  • 選定、設置、操作が簡単

技術的卓越性

シンプルさ

  • 標準的製品

  • 高い信頼性と堅牢性、容易なメンテナンス

技術的卓越性

シンプルさ

  • ハイエンド製品

  • 高性能で高い利便性

技術的卓越性

シンプルさ

  • 特殊仕様の製品

  • 要件の厳しいアプリケーション向けに設計

技術的卓越性

シンプルさ

高い柔軟性

FLEX セレクション 技術的卓越性 シンプルさ
  • F
  • L
  • E
  • X

Fundamental セレクション

基本的な測定要件に対応

技術的卓越性
シンプルさ
  • F
  • L
  • E
  • X

Lean セレクション

コアプロセスの要件に対応

技術的卓越性
シンプルさ
  • F
  • L
  • E
  • X

Extended セレクション

革新的な技術でプロセスを最適化

技術的卓越性
シンプルさ
  • F
  • L
  • E
  • X

Xpert セレクション

最も困難なアプリケーションにも対応

技術的卓越性
シンプルさ

高い柔軟性