Safety control of raw materials
Melamin’s use of Raman analysis for identification of chemicals
Melamin partnered with Endress+Hauser to screen solvents fed into raw material tanks for resin production. By implementing advanced process analytical technology, Melamin can achieve its primary business objective: increased operational safety while enabling high plant performance. Raman inline measurement is replacing offline lab identification of chemicals before the material is transferred from the truck to storage tanks, eliminating time-consuming handling and potential human error.
Benefits:
-
Increased operational safety while enabling high plant performance
-
Elimination of time-consuming handling and potential human error
Challenge
Mixing different kinds of chemicals could cause contamination or exothermal reactions due to incompatibility, potentially leading to an explosion. Therefore, it is crucial to automate the identification of incoming materials to prevent the mixing of immiscible chemicals.
Our solution
Melamin partnered with Endress+Hauser to screen solvents fed into raw material tanks for resin production:
The temperature of the chemical is monitored using an iTHERM ModuLine TM131 sensor
A Liquiphant FTL50 point level switch then triggers the Raman spectroscopy analysis once the pipe is confirmed to be filled with the chemical
A Raman Rxn2-785 nm analyzer with four channels was installed in a control room for ATEX areas
Raman Rxn-40 probes are installed inline at the truck unloading station
| FLEX セレクション | 技術的卓越性 | シンプルさ |
|---|---|---|
Fundamental セレクション 基本的な測定要件に対応 |
技術的卓越性
|
シンプルさ
|
Lean セレクション コアプロセスの要件に対応 |
技術的卓越性
|
シンプルさ
|
Extended セレクション 革新的な技術でプロセスを最適化 |
技術的卓越性
|
シンプルさ
|
Xpert セレクション 最も困難なアプリケーションにも対応 |
技術的卓越性
|
シンプルさ
高い柔軟性 |