キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。

As the third largest energy source globally, natural gas is already playing a vital role in the industrial world today. While global energy demand in the future will continue to be fulfilled mainly by fossil fuels, the importance of natural gas is projected to grow within the energy mix. Natural gas treatment plants perform multiple treatment steps to remove acid gases and other impurities. How do you monitor H2O, H2S, CO2, and O2 in natural gas?

重要な事実

2/3

世界の天然ガス生産量の2/3が9カ国で生産されています。

これらの国には、米国(米国)、ロシア、イラン、カナダ、カタール、ノルウェー、中国、サウジアラビア、アルジェリアが含まれます。同じデータから、世界の天然ガス生産の約40%が米国とロシアで生産されていることが示唆されています。

Benefits

Through a network of highly trained gas analytical sales and service staff, we support you in improving your process availability, efficiency and safety. Our products are used in natural gas production, transport, storage, distribution, gas processing, refining, petrochemical, and specialty and bulk gas production.

重要な事実

+20%

corresponds to the extended cycle time you can gain between molecular sieve bed regenerations using TDLAS.

重要な事実

USD 400K

is the amount you save by avoiding a 2 days shutdown for reloading the molecular sieve.

重要情報

レーザーベースの天然ガス用アナライザ

SpectraSensorsの波長可変半導体レーザー吸光分光法(TDLAS)式アナライザは、天然ガスのストリームに含まれる不純物をサブppmレベルからパーセンテージレベルまで、オンラインでリアルタイムに測定します。このような独自設計を採用したアナライザは、天然ガスおよび天然ガス液(NGL)に含まれるH2O、H2S、CO2の監視において、他のテクノロジーに比べて大きなメリットをもたらします。

  • 光学分析:アナライザからの優れた高速応答
  • レーザー分光法により天然ガス中の分析対象を選択的に測定
  • 現場校正および再校正不要
  • 過酷な環境での運用に対応(沖合、高温/低温環境)
  • 総所有コストの低減 - 消耗品不要

注釈

関連記事

その他の興味深い記事はこちら