Title

キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
product picture of the process gas analyzer TRANSIC Extractive

TRANSIC Extractive
process gas analyzer

Oxygen measurement for every application

ITRANEX
Please Wait (spinning wheel)
価格の読み込み中
価格は一時的に表示されません
Price on request
価格を有効化
価格:情報を提供

仕様一覧

  • Measured variables

    O2

  • Measuring range

    O2:
    0 vol. % ... 5 vol. %
    0 vol. % ... 25 vol. %
    0 vol. % ... 100 %

  • Ambient temperature range

    -20 °C ... +60 °C
    Can be expanded on the system side if necessary

アプリケーション

TRANSIC Extractive combines the benefits of a transmitter design with the flexibility of an extractive system, making it the ideal solution for monitoring O2 concentrations in plants and processes. The system uses state-of-the-art laser spectroscopy to perform reliable measurements even in difficult conditions. As a modular system, it can be adapted to different industry standards and virtually every application, and can even be used in hazardous areas or hygienic areas without any problems.

  • Inertization of tanks, pipings and lines

  • Storage, processing, and packaging of food, medicines, and other oxygen-sensitive substances


Device properties:

  • Compact design adapted to specific application conditions

  • Intuitive operation and easy installation

  • Can be combined with sample point switching

  • Flexible for virtually every application

  • Modular extension possible

  • Various Ex approvals available

利点

  • Reliable measurement results, even in difficult measuring conditions and in contaminated gases

  • Minimal maintenance work due to lean gas conditioner

  • Can be used in explosion-hazardous areas

  • Easy to use and install

  • Low operating costs

Please Wait (spinning wheel) Loading alternative products