Title

キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。

Precise measurement technology for plastic recycling

enespa ag works with Endress+Hauser to implement sustainable pyrolysis processes

With Endress+Hauser, enespa ag has an experienced partner at its side. Reliable and accurate measurement technology enables stable monitoring and continuous optimization of the entire pyrolysis process. Endress+Hauser supplies high-precision sensors for recording process parameter. Real-time recording and processing of the measurement data enables automated process control, which optimizes efficiency and guarantees safe, trouble-free and scalable operation of the pyrolysis plants.

Benefits:

  • Maximum plant availability thanks to fewer malfunctions and reduced downtime

  • Seamless real-time process control with continuous monitoring of all critical parameters

  • Consistent end-product quality that meets required standards

Julian Herrmann, Project Manager

Extreme process conditions mean extreme demands on components. The measurement technology from Endress+Hauser has enabled us to achieve a high degree of automation — our plant now runs independently.

Julian Herrmann, Project Manager
enespa ag

A key challenge is the heterogeneous composition of the raw material. Different polymers, additives, and impurities result in varying melting and decomposition points, complicating process control and increasing the risk of malfunctions. For pyrolysis oil to be used industrially, it must meet strict specifications. Precise control of the process parameters is therefore essential to ensure consistent product quality and safe plant operation.

enespa ag partnered with Endress+Hauser to implement sustainable pyrolysis processes:

  • Pressure measurement Cerabar PMP71B: Precise monitoring even under extreme process pressures, indispensable for safety and plant stability

  • Temperature measurement iTHERM TM131: Stable readings at high temperatures— crucial for accurate process control

  • Level measurement Liquiphant FTL51B: Reliable detection of levels in tanks and reactors for smooth operations

  • Flow measurement Proline Prowirl F 200: Precise measurement of material flows to ensure process control and optimization

お問い合わせ先

当社の製品にご興味をお持ちですか?ご使用のアプリケーションについてご相談がおありですか?

お問合せ、お困りごとの内容はできるだけ詳しくお知らせください。より適切なサポートが可能になります。

  • シンプルな製品

  • 選定、設置、操作が簡単

技術的卓越性

シンプルさ

  • 標準的製品

  • 高い信頼性と堅牢性、容易なメンテナンス

技術的卓越性

シンプルさ

  • ハイエンド製品

  • 高性能で高い利便性

技術的卓越性

シンプルさ

  • 特殊仕様の製品

  • 要件の厳しいアプリケーション向けに設計

技術的卓越性

シンプルさ

高い柔軟性

FLEX セレクション 技術的卓越性 シンプルさ
  • F
  • L
  • E
  • X

Fundamental セレクション

基本的な測定要件に対応

技術的卓越性
シンプルさ
  • F
  • L
  • E
  • X

Lean セレクション

コアプロセスの要件に対応

技術的卓越性
シンプルさ
  • F
  • L
  • E
  • X

Extended セレクション

革新的な技術でプロセスを最適化

技術的卓越性
シンプルさ
  • F
  • L
  • E
  • X

Xpert セレクション

最も困難なアプリケーションにも対応

技術的卓越性
シンプルさ

高い柔軟性