Title

キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
製品画像: ML

ML

ML
Please Wait (spinning wheel)
価格の読み込み中
価格は一時的に表示されません
Price on request
価格を有効化
価格:情報を提供

本製品の販売は終了しております。

後継機種/代替機種につきましてはお問合せください。

For recording analog measuring values.
- 6 analog input channels 0-10 V,
0-1 V, 0-20 mA, 4-20 mA,
galvanically isolated
- attenuation adjustable for each
channel
- 10 measurements per second and
channel
- inputs can be scaled (-9999..+9999)
with adjustable decimal point
per channel
- freely programmable channel
identification (5 digits)
and physical dimensions (5 digits)
- paper advance speeds adjustable
in steps from 0...7200 mm/h
- several paper advance speeds
programmable, controlled on
event basis (limit value), time
basis and external input
- paper advance printout in mm/h
after every paper feed range change
(with indication of reason)
- digital printout of measured values
and continuous graphic dot line
recording with identification
- display from 0-100%, partial display
with scale spread (e.g. 20 - 30 %)
is also possible (related to
measuring range)
- channel offset (freely programmable
display range per channel)
- min.-/max.- and gradient limit value
for each channel freely adjustable
- two limit relays for common alarm,
upper and lower limit,
load 220 VAC, 3 A
- adjustable printing cycles
(0.5 min...12 hours) with statis-
tical calculations, minimum and
maximum value, arithmetical average
- flourescent display for measured
values per channel, alphanumeric
or bar graph
- recording system with high
resolution linear array thermal
printing mechanism
- paper cassette with thermal
sensitive paper roll and wind up
mechanism\

  • 後継機種