HART is a communication protocol used in process automation that transmits a 4-20 mA analog signal and digital communication over the same pair of wires.
WirelessHART
WirelessHART
WirelessHART is a wireless communication technology for process automation that adds wireless communication capabilities to the established HART protocol.
PROFIBUS
PROFIBUS
PROFIBUS is a fieldbus communication standard used to connect field devices and control systems across industrial plants.
PROFINET
PROFINET
PROFINET is an Industrial Ethernet communication protocol that integrates smart and connected field devices into modern automation environments.
EtherNet/IP
EtherNet/IP
EtherNet/IP enables field instruments to be integrated into automation systems using standard Ethernet technology.
FOUNDATION Fieldbus
FOUNDATION Fieldbus
FOUNDATION Fieldbus enables digital communication between field devices
and control systems using a two-wire architecture.
iTHERM TwistWell – thermowell with helical design
iTHERM TwistWell – thermowell with helical design
The helical thermowell for harsh process conditions where standard thermowells fail due to vortex-induced vibrations!
The patented QuickLink pipe thermowell design provides up to five times faster response times compared to conventional thermowells.
QuickSleeve – for fastest response time
QuickSleeve – for fastest response time
The patented QuickSleeve design provides up to two times faster response times compared to conventional combinations of insert and barstock thermowells.