Title

キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。

渦流量計 Proline Prowirl 200による蒸気品質測定

湿り蒸気、飽和蒸気、過熱蒸気の質と量を測定

蒸気は長きにわたってプロセス産業に不可欠なエネルギー源となってきました。これに関して、化石燃料だけを見てもその40%が蒸気を生成するために使われています。渦流量計 Prowirl F 200を使用することにより、蒸気システムのエネルギーとコスト効率をうまくコントロールすることが可能になります。この動画では、Prowirlが世界で初めて湿り蒸気、飽和蒸気、過熱蒸気の質と量の測定に成功した方法をご紹介します。

利点

  • 多変数流量計のProwirl 200は、外部の圧力計から値を直接読み込むことが可能であり、温度センサおよび国際標準に準拠する蒸気テーブルが保存されたフローコンピュータが装備されています。
  • こうしたことから、1つの機器での質量流量およびエネルギー流量の正確な計算が実現します。ユニークな湿り蒸気測定とともに、渦流量計 Prowirl 200はウォーターハンマーの危険を検知することも可能であり、それによって最高の操作上の安全性が保証されます。

1 製品
並べ替え:
フィルタ

ダウンロード

その他のリソースを検索

document icon
From metering and monitoring to advanced boiler management
Integrated solutions for today's steam needs - We are able to unlock the true value of steam applications and offer a partnership for integrated steam boiler management solutions.
download icon ダウンロード
document icon
Steam Handbook: Steam generation and distribution
This brochure is designed to give a comprehensive technical overview into what steam is in all its forms, how to measure it, where and why it is used for in industrial processes.
download icon ダウンロード