Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Water purification & distribution

Explore measurement points and instrument selection across the water purification and distribution process

LS F LS F LS F F A ORP P P F A Cond A ORP A pH P P P LS LS LS A HA A - 純水化、精製水 (PW) 上水 水酸化ナトリウム カートリッジ フィルター 逆浸透ステージ1 逆浸透ステージ2 USP 水タンクへ 亜硫酸水素塩 多層 フィルター 硬水 軟化装置 塩素 A - Wassereinigung, Gereinigtes Wasser (Aqua Purificata, AP) Trinkwasser Natriumhydroxid Patronen-filter Umkehrosmose Stufe1 Umkehrosmose Stufe2 Zum USP Wassertank Bisufit MultimediaFilter Wasser-enthärter Chlor A - Water purification, purified water (PW) Potable water Sodium hydroxide Cartridge filter Reverse osmosis stage 1 Reverse osmosis stage 2 To USP water tank Bisulfite Multi-mediafilter Water softener Chlorine
Maximum level detection of sodium hydroxide
Sodium hydroxide addition
Maximum level detection of bisulfite
Bisulfite addition
Minimum level detection of bisulfit
Chlorine addition
Potable water inlet
Tap water oxidation-reduction potential
Pre-filter pressure
Inlet pressure for softener
Permeate flow
Water conductivity
Inlet RO oxidation-reduction potential
Water pH
Inlet pressure reverse osmosis 1
Inlet pressure reverse osmosis 2
Outlet pressure reverse osmosis 2
Minimum level detection of sodium hydroxide
Minimum level detection of bisulfit
Minimum level detection of chlorine
MPD MeasuringPoint_Detail - A1-21 - Analyser
Measuring point Product Alternatives
Level measurement in: Maximum level detection of sodium hydroxide

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • No interaction with agitator operation

Technical requirements:

  • Measuring task: Point Level / Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Flow measurement in: Sodium hydroxide addition

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Reliable and accurate measurement
  • Chemical resistant material

Technical requirements:

  • Measuring task: Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40 °C (104 °F)
  • Density: 0.8 to 1.25 g/cm³
Level measurement in: Maximum level detection of bisulfite

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • No interaction with agitator operation

Technical requirements:

  • Measuring task: Point Level / Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Flow measurement in: Bisulfite addition

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Reliable and accurate measurement
  • Flow measurement in a non-conductive media
  • Chemical resistant material

Technical requirements:

  • Measuring task: Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40 °C (104 °F)
  • Density: 0.8 to 1.25 g/cm³
Level measurement in: Minimum level detection of bisulfit

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • No interaction with agitator operation

Technical requirements:

  • Measuring task: Point Level / Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Flow measurement in: Chlorine addition

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Reliable and accurate measurement
  • Flow measurement in a non-conductive media
  • Chemical resistant material

Technical requirements:

  • Measuring task: Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40 °C (104 °F)
  • Density: 0.8 to 1.25 g/cm³
Flow measurement in: Potable water inlet

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Robust and reliable
  • Accurate and repeatable measurement
  • Easy accessibility for possible maintenance

Technical requirements:

  • Measuring task: Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40 °C (104 °F)
  • Density: 0.8 to 1.25 g/cm³
Analysis measurement in: Tap water oxidation-reduction potential

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • High accuracy
  • Long-term stability
  • Easy and accurate calibration

Technical requirements:

  • Measuring task: pH/ORP / Redox
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Pressure measurement in: Pre-filter pressure

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Front flush mounting for drainability
  • Fast temperature shock response
  • High linearity

Technical requirements:

  • Measuring task: Pressure
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Pressure measurement in: Inlet pressure for softener

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Front flush mounting for drainability
  • Fast temperature shock response
  • High linearity

Technical requirements:

  • Measuring task: Pressure
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Flow measurement in: Permeate flow

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs
  • Design according to ISPE "Water and Steam Systems"
  • High reproducibility over a large flow range
  • Low conductivity

Technical requirements:

  • Measuring task: Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40 °C (104 °F)
  • Density: 0.8 to 1.25 g/cm³
Analysis measurement in: Water conductivity

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Mid-range conductivity

Technical requirements:

  • Measuring task: Conductivity
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Analysis measurement in: Inlet RO oxidation-reduction potential

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • High accuracy
  • Long-term stability
  • Easy and accurate calibration

Technical requirements:

  • Measuring task: pH/ORP / Redox
  • Process pressure: 0 to 4 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Analysis measurement in: Water pH

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • High accuracy
  • Long-term stability
  • Easy and accurate calibration

Technical requirements:

  • Measuring task: pH
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Pressure measurement in: Inlet pressure reverse osmosis 1

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Front flush mounting for drainability
  • Fast temperature shock response
  • High linearity

Technical requirements:

  • Measuring task: Pressure
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Pressure measurement in: Inlet pressure reverse osmosis 2

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Front flush mounting for drainability
  • Fast temperature shock response
  • High linearity

Technical requirements:

  • Measuring task: Pressure
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Pressure measurement in: Outlet pressure reverse osmosis 2

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Front flush mounting for drainability
  • Fast temperature shock response
  • High linearity

Technical requirements:

  • Measuring task: Pressure
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Level measurement in: Minimum level detection of sodium hydroxide

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • No interaction with agitator operation

Technical requirements:

  • Measuring task: Point Level / Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Level measurement in: Minimum level detection of bisulfit

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • No interaction with agitator operation

Technical requirements:

  • Measuring task: Point Level / Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Level measurement in: Minimum level detection of chlorine

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

Alternatives:

General Requirements:

  • Cleanability, no dead legs, front flush mounting
  • No interaction with agitator operation

Technical requirements:

  • Measuring task: Point Level / Liquids
  • Process pressure: 0 to 16 bar (0 to 232 psi)
  • Max. process temperature: 40°C (104°F)
  • Density: 0.8 to 1.25 g/cm³
Analysis measurement in: MPD MeasuringPoint_Detail - A1-21 - Analyser

Endress+Hauser offers a suite of analytical instruments ideal for this stage.

New warning sign Not available

General Requirements:

    Technical requirements:

      Purified water (PW) or Water for Injection (WFI) production/storage loop ©Endress+Hauser
      Water purification & distribution

      Critical parameters under control - reliable water systems for pharma

      Pharmaceutical water is one of the most critical products in drug manufacturing. To ensure consistent quality and supply, operations must meet stringent regulations and maintain full control over key process parameters. Endress+Hauser’s complete instrumentation portfolio enables real-time quality monitoring across all stages - from treatment and purification to distribution and point of use.

      • Comprehensive portfolio: Instruments for every scale and application—from small systems to large facilities
      • Regulatory compliance: Designed according to ASME BPE, ISPE, and Pharmacopeias
      • Digital integration made easy: Seamless connectivity via IO-Link, industrial Ethernet, and cloud platforms
      • Optimized performance: Data-driven calibration strategy for less downtime and greater reliability
      • Simplified operations: Standardized instrumentation for easier maintenance and reduced complexity

      Check out our latest launches and innovations for your water processes

      /
      on-site flow calibration rig in a clean room of a biopharmaceutical facility
      Services

      ISO 17043‑proven calibration services

      Highest level of measurement accuracy through Endress+Hauser’s on‑site calibration services, strengthened by accredited proficiency testing according to ISO 17043. This combination ensures objective proof of reliable and globally comparable calibration results beyond any other provider’s capabilities.

      • Guarantee consistent batch quality through accurate, stable measurement of critical formulation and filling parameters
      • Maximize production efficiency and process reliability with minimized measurement uncertainty and stable process control
      • Accelerate scale‑up and ensure reliable process consistency from laboratory to commercial manufacturing
      FAQ

      Frequent questions about the water purification process