Truck and railcar loading and offloading

Standardized skid-mounted 'plug & play' metering systems for custody transfer applications

In oil&gas or chemical terminals/depots, high value products such as light hydrocarbons are received, purchased, stored, treated, distributed and sold. This means each transaction is executed with a minimum amount of uncertainty. Safety, accuracy, robustness, data reliability and data consolidation are a must have. We can help you to meet both you and your customer’s performance expectations, as well as increase your profit with our loading metering skids (LMS) for custody transfer applications.

Standardized skids designed and built based on expertise

Our standard solutions consist of modular components that can be selected by 'mixing and matching' to form a full custody metering package that is MID approved to cover repeatable applications such as:

  • Truck loading (LMS080) and offloading (OMS080)

  • Railcar loading (LMS100) and offloading (OMS100)

  • Ship loading (LMS150)

  • LPG truck loading and vapor recovery (LPG080)

  • Modular blending lines

Benefits at a glance

  • Standard and repeatable solutions guaranteeing shorter delivery times and competitive prices while maintaining at high level of quality

  • System fully compatible with our terminal management and inventory software

  • Save time with easy installation and commissioning due to completely engineered and assembled skids

  • Significant cost reduction because of high Coriolis accuracy

  • Lowest maintenance cost based on wear-free measurement and low recalibration costs as a result of long-term stability of Coriolis meters

  • Lower pressure loss than PD (positive displacement) meters, which results in a much faster loading/offloading time

Compatible for a broader scope of solution

The LMS family is compatible with our entire portfolio of Inventory Management Solutions thus allowing us to be your single source for your depot or terminal through our complete offering:

  • Tank gauging and inventory monitoring

  • Terminal automation

  • Automated overfill prevention system

  • Data consolidation, visualization and migration

We are at your full availability to also develop customized versions to cover different applications (e.g. heavy oil) and processes (e.g. high or low temperature) as well as different specific approvals or specification requirements (e.g. UL, CUS, GOST etc.).

Custody transfer approvals

The systems are certified according to international recognized and accepted standards such as:

  • Metrological approval MID-005 class 0.5 module B+F

  • Full MID-EC examination approval for complete metering skid

  • Systems designed to meet API MPMS requirements

Local normative or customer-specific requirements available to be evaluated and integrated into the design

アプリケーション

  • Standardized diesel truck loading custody transfer metering system + TAS ©Endress+Hauser

    Standardized diesel truck loading custody transfer metering system + TAS

  • Diesel truck offloading system MID approved ©Endress+Hauser

    Diesel truck offloading system MID approved

  • Liquefied petroleum gas (LPG) truck loading bay ©Endress+Hauser

    Liquefied petroleum gas (LPG) truck loading bay

  • Standardized Liquefied petroleum gas (LPG) truck loading metering system ©Endress+Hauser

    Standardized Liquefied petroleum gas (LPG) truck loading metering system

オンラインツール