キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。

MODBUS Technology Training

A hands-on based course, recognized in all industries

Simple and robust, Modbus has become a standard communication protocol, and it is now a commonly available means of connecting industrial electronic devices. It enables communication among many devices connected to the same network, for example a system that measures flow and communicates the results to a computer. Modbus is also often used to connect a supervisory computer with a remote terminal unit (RTU) in supervisory control and data acquisition (SCADA) systems.

日付
03.03.2022 - 04.03.2022
時刻
16:30 - 01:00 JST
使用可能な言語
ドイツ語
最大参加人数
8
現地通貨での費用
350 CHF

備考

Who should attend?

  • Technicians/Maintenance Technicians

  • Service/Support Specialists

  • Supervisors

  • Programmers/Device Configurators

  • Engineers

MODBUS Training ©Endress+Hauser

お問合せ