仕様一覧
-
サンプリングプローブ適合性
Raman Rxn-10プローブ
-
接液部材質
本体:SUS 316L相当ステンレス
ウィンドウ:バイオプロセス用に最適化された独自の材質
プロセス接続:PG13.5
表面仕上げ:Ra 15(電解研磨)からASME BPE SF4仕上げ
粘着性:USPクラスVIおよびISO 10993に準拠 -
滅菌方法
オートクレーブ
アプリケーション
Raman bIO-Optics are versatile immersion optics used in conjunction with the Rxn-10 probehead and compatible with standard bioreactor ports. The fixed focus design provides long-term measurement stability along with superior signal performance, essential for transferable, high performance Raman-based bioprocess analysis. Available in industry standard lengths, Raman bIO-Optics are ideally suited for both glass and plastic benchtop bioreactor/fermenter applications requiring headplate entry.
Cell culture: glucose, lactate, glutamine, amino acids, cell density, titer
Fermentation: glycerol, methanol, ethanol, sorbitol, biomass
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
利点
Immersion optics for multi-component bioprocess measurement
Compatible with standard bioreactor ports
Fixed-focus design
Available in 12 mm diameter with Pg 13.5 threaded connector
120, 220, 320, or 420 mm lengths
Autoclavable
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
技術仕様書 (TI)
Accessory Optics for the Rxn-10 Probe Technical Information
System design and specifications for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Opt ics (KLBIO1), and Raman optic system for single use (KRSU1)
言語:
英語
バージョン:
03/08/2022
ファイルサイズ:
453.4 KB
ファイル名:
TI01635CEN_0222.pdf
-
-
-
取扱説明書 (BA)
Accessory optics for the Rxn-10 Probe Operating Instructions
Commissioning, operation, and maintenance details for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), and Raman optic system for single use (KRSU1)
言語:
英語
バージョン:
03/08/2022
ファイルサイズ:
1.2 MB
ファイル名:
BA02171CEN_0222.pdf
-
-
-
簡易取扱説明書 (KA)
Accessory Optics for the Rxn-10 Probe Brief Operating Instructions
Quickstart guide for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), and Raman optic system for single use (KRSU1)
言語:
英語
バージョン:
03/08/2022
ファイルサイズ:
737.3 KB
ファイル名:
KA01551CEN_0222.pdf
-
-
-
PU(広報)
Lab-to-process monitoring & control in Life Sciences - Reliable measurement of bioprocess physical and chemical properties
A combined product list of analysis offerings from both Optical Analysis and Liquid Analysis for bioprocessing applications in the life science industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, bIO-Optic, Rxn-45 probe, Rxn-46 probe, Raman optic system for single use, Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E, Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E, Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and Memobase software).
言語:
英語
バージョン:
10/08/2022
ファイルサイズ:
782.3 KB
ファイル名:
PU01484CEN_0122.pdf
-