本製品の販売・取扱いについてはお問合せください。
仕様一覧
-
最大測定誤差
密度:±0.01 g/cm³
温度:±0.5 K
音速:2 m/s -
測定範囲
濃度アプリケーションデータシートに基づく濃度:最大0~100 %
音速600~2000 m/s
濃度アプリケーションデータシートに基づく温度:0~+100 °C(32~+212 °F)
密度0.7~1.5 g/cm³ -
測定物のプロセス温度
0~100 °C(32~212 °F)
アプリケーション
The portable Teqwave T offers the most flexible application possibilities for temporary in situ liquid analysis in your plant or laboratory. With just one device, you can monitor concentration values at various measuring points and thus maximize your product quality at minimum operational expenditure. The mobile transmitter with its pre-configured measuring points allows you to use Teqwave T perfectly matched to your production needs.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Temporary concentration measurement of liquids at various measuring points in plant & laboratory
Device properties
Insertion length: 180 mm (7 in)
Accurate and independent of flow profile
Robust, portable transmitter with Li-ion battery 2300 mAh
Large color display with 4 operating keys
Integrated data storage for max. 3000 measured values
利点
Easy, fast and efficient – real-time in situ liquid analysis
Versatile applications – one device for changing tasks
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – surveillance of product quality without sampling
Customized usage – innovative application concept, expendable for changing measuring tasks
Fast, straightforward operation without metrology knowledge – pre-configured measuring points
Efficient plant monitoring – up to 8 hours of mobile operation without external power supply