本製品の販売・取扱いについてはお問合せください。
仕様一覧
-
最大測定誤差
密度:±0.01 g/cm³
温度:±0.5 K
音速:2 m/s -
測定範囲
濃度アプリケーションデータシートに基づく濃度:最大0~100 %
音速600~2000 m/s
濃度アプリケーションデータシートに基づく温度:0~+100 °C(32~+212 °F)
密度0.7~1.5 g/cm³ -
測定物のプロセス温度
0~100 °C(32~212 °F)
-
最大プロセス圧力
最大 1.6 MPa(232 psi):20 °C(68 °F)時
アプリケーション
Teqwave F is ideal for real-time liquid analysis in pipes, particularly in skids. Equipment manufacturers and end customers value the inline device for its accurate in situ concentration measurement. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in pipes
Device properties
Nominal diameter: DN 8 to 25 (3/8 to 1")
Full-bore design without pressure loss
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
利点
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
Customized usage – innovative application concept, expendable for changing measuring tasks
Simplified process control – user-friendly operation and clear status visualization
Local data backup – integrated data storage for measured values up to 7,5 years