The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. The sensor may be used direct contact without thermowell or where the application requires it, spring load inside of a separate thermowell. Flexible configuration possible.
Fine Chemicals
Petrochemical industry
Power stations
Environmental engineering
Measuring range: –40 to 1 100 °C (–40 to 2 012 °F)
Static pressure range up to 75 bar dependent on the used process connection
Protection class: IP68
利点
Types of protection for use in hazardous locations: Intrinsic safety (Ex ia), flameproof (Ex d), non-sparking (Ex nA)
High degree of insert compatibility and design as per DIN 43772
High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths
For plug-in/screw-in with sliding compression fitting
Iplom SpA sought to optimize its refining process to extend catalyst life and to increase safety in a hydrodesulfurization (HDS) application through precise 3D temperature profiling.
Thermocouple thermometer EEx-d certified, no replaceable insert, no thermowell, process connection threaded fixed or compression fitting PCP (4...20 mA), HART® or PROFIBUS-PA® electronics