仕様一覧
-
プロセス温度
制限なし
-
プロセス圧力 (絶対圧力) / 最大過圧リミット
制限なし
アプリケーション
The Gamma Source FSG61 is specially suited for level applications with thick tank walls, high pressure or for density applications with big pipe diameters and large density ranges thanks to its high penetration energy.
Radioactive isotopes are used as gamma radiation sources for continuous level, density and interface measurement as well as for point level detection. The radioactive source is mounted in a special source container which affords the necessary protection while providing a defined, practically unattenuated, narrow beam in one direction only.
利点
Specially constructed source capsule conforms to strictest safety requirements:
Typically class C66646 to ISO 2919Point source in special source container ensures simple handling and easy installation
Choice of activity ensures optimized dosage for your application
High penetration energy even for extreme applications