Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Micropilot FMR6x シリーズ国内防爆対応製品販売開始

レーダーレベル計の測定範囲を広げる新しい周波数

Publication date: 09.09.2019

レーダレベル計の設置、適用場所がさらに広がりました。

マイクロウェーブ式レベル計 Micropilot FMR6xシリーズにおいて国内防爆認証を新たに取得致しました。 これにより危険場所での設置が可能となり、レーダレベル計の設置、適用場所をさらに広げます。 Micropilot FMR60シリーズは80GHzという高い周波数を使用しています。マイクロ波の周波数が高くなると指向性が高くなるため、今までと同じアンテナサイズでも、マイクロ波の放射角を小さくする事が可能です。

お客様に最適な周波数のレーダーレベル計をご提案致します。

液体用

  • Micropilot FMR60:最大測定レンジ 50m、アンテナサイズ 50A、放射角 6°

  • Micropilot FMR62:最大測定レンジ 80m、アンテナサイズ 3/4", 1-1/2", 50A, 80A、放射角 14°, 8°, 7°, 3°

粉体用

  • Micropilot FMR67:最大測定レンジ 125m、アンテナサイズ 50A, 80A、放射角 6°, 4°

Press list

Receive the next press releases and news directly in your mailbox. Stay up to date by subscribing to the Endress+Hauser press list.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.