HART Communication Protocol
HART is a communication protocol used in process automation that transmits a 4-20 mA analog signal and digital communication over the same pair of wires.
Support up to 4 gas or 4 liquid runs per module (Flow-X/M, Flow-X/C)
6x analog transmitter input, high accuracy
Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V
Accuracy mA inputs; 0.002% FS at 21 °C (69.8 °F), 0.008% at full ambient range of 0 ... 60 °C (32 °F ... 140 °F), long-term stability 0.01% per year
Resolution 24 bits. Analog inputs share same ground floating in relation to all other electronics.
2x resolution 0.02 °C (0.04 °F) for 100 ohms input. Error depending on range 0 ... 50 °C (32 °F ... 122 °F): Error <0.05 °C (0.09 °F) or better; -220 to +220 °C (–396 °F ... +428 °F): Error <0.5 °C (<0.9 °F.) or better
4x Independent HART loop inputs, on top of 4 to 20 mA signals
Support includes multi-drop for each transmitter loop, as well as support for redundant FC operation
4x Single or dual pulse input. Adjustable trigger level at various voltages. Frequency range up to 10 kHz for single and dual pulse. Compliant with ISO6551, IP252, and API 5.5. True Level A and level B implementation.
4x Periodic time input, 100μs to 5000μs. Resolution < 1ns
16x Digital status inputs. Resolution 100ns (10MHz)
4x Supports 1, 2 and 4 sphere detector configurations mode. Resolution 100ns (10MHz)
2x RS485 / RS232 serial port for ultrasonic meter, printer or generic, 115kb
Flow-X/P: 4x RS485 / RS232 and 1x RS232
Flow-X/C: 2x RS485 / RS232 and 1x RS485
optional 2x RS485 / RS232 and 2x RS485
2x RJ45 Ethernet interface, TCP/IP
4x Analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS.
Analog outputs share same ground floating in relation to all other electronics.
16x Digital output, open collector. Rating 100mA @24V
4x Pulse outputs open collector, 0.01 to 500 Hz
1x Meter pulse output for remote proving flow computers. Resolution 100ns (1MHz)
4x Frequency outputs for emulation of flowmeter signals. Maximum frequency 10KHz, accuracy 0.1%
The Flow-X flow computer provides gas and liquid volume, mass and energy conversion, event logging, parameter logging, and reports using latest technology. Identical modules are combined in different housings, offering a multi-run version Flow-X/P for 1–4 metering runs with a local touch screen, or the Flow-X/S version for cost efficient installations. Flow-X meets the requirements of even the most demanding applications and is the ideal partner for custody transfer measurements.
Custody transfer, fiscal and allocation gas and liquid measurement
On- and offshore, natural gas, LNG, flare gas, process fluids, CO2, H2
Loading and un-loading
Device properties:
Configurations for meter runs compliant to international standards incl. MID, OIML, AGA
Powerful modules for demanding applications
Each module features CPU, memory and equal in/outputs
Intuitive user interface for graphics display and web browser
True remote access via Ethernet
Station computer for up to 8 meter runs
Reduced planning and installation costs through standard configurations
Very accurate volume conversion with multiple calculation cycles per second
High reliability through independent modules with their own volume conversion and storage of measured values, counter readings and events
Easy extension of installations with modules featuring equal in/outputs and 100% software configuration
Reduced service and maintenance costs with tamper-proof remote maintenance
Cost-efficient and flexible system integration of multiple streams
Specialized products
Technical excellence
Simplicity
Variable
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 01/2025 |
Gas Flow Computer
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
3.8 MB |
|
File name: |
8029781_1EEU_OI_Flow-X_en_V2-0_2021-12_EHS.pdf |
|
Japanese version - 09/2025 |
精密な計量— 正確な請求とプロセス制御のために
|
Language: |
Japanese |
|
Version: |
27/09/2025 |
|
File size: |
1.9 MB |
|
File name: |
CP01584DJA_0225_0226_Flowsic_flow_meters.pdf |
Gas Flow Computer
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
3.8 MB |
|
File name: |
8029781_1EEU_OI_Flow-X_en_V2-0_2021-12_EHS.pdf |
精密な計量— 正確な請求とプロセス制御のために
|
Language: |
Japanese |
|
Version: |
27/09/2025 |
|
File size: |
1.9 MB |
|
File name: |
CP01584DJA_0225_0226_Flowsic_flow_meters.pdf |
Precise quantity measurement – for accurate billing and process control
|
Language: |
English |
|
Version: |
01/05/2026 |
|
File size: |
3.1 MB |
|
File name: |
8030079_CP_Flow_meters_en_V3-0_2026.05_EHS_WEB.pdf |
MISURATORI E STRUMENTI PER
LA PORTATA FLOWSIC
Misura precisa delle quantità –
fatturazione precisa e controllo di
processo
|
Language: |
Italian |
|
Version: |
27/05/2025 |
|
File size: |
6.1 MB |
|
File name: |
CP01584D16IT_02.25-00.pdf |
Flow computing excellence
|
Language: |
English |
|
Version: |
01/06/2026 |
|
File size: |
2.9 MB |
|
File name: |
8030093_IN_Flow-X_en_V6-1_2026.06_EHS_WEB.pdf |
高度な流量演算機能
|
Language: |
Japanese |
|
Version: |
23/07/2026 |
|
File size: |
3.1 MB |
|
File name: |
IN01399KJA_0426_FlowComp_Custody_Flow-X.pdf |
Product root: IFLOWX-
Region: Europe
Approval agency: NMi Certin
Approval number: TC13096, revision 0
Metrology type: Metrology
|
Language: |
English |
|
Version: |
02/10/2025 |
|
File size: |
1.3 MB |
|
File name: |
9426621_00_AP_Flow-X_en_NMi_TC13096_Rev00.pdf |
Product root: IFLOWX-
Region: Europe
Approval agency: NMi Certin
Approval number: TC13095, revision 0
Metrology type: Metrology
|
Language: |
English |
|
Version: |
02/10/2025 |
|
File size: |
1.3 MB |
|
File name: |
9426620_00_AP_Flow-X_en_NMi_TC13095_Rev00.pdf |
Product root: IFLOWX-
Region: Europe
Approval agency: NMi Certin
Approval number: T11449, revision 13
Metrology type: Metrology
|
Language: |
English |
|
Version: |
23/12/2024 |
|
File size: |
1.1 MB |
|
File name: |
9319490_09_AP_Flow-X_en_NMi_T11449_Rev13.pdf |
Product root: IFLOWX-
Region: Europe
Approval agency: NMi Certin
Approval number: T10548, revision 17
Metrology type: Metrology
|
Language: |
English |
|
Version: |
23/12/2024 |
|
File size: |
1.1 MB |
|
File name: |
9317206_11_AP_Flow-X_en_NMi_T10548_Rev17.pdf |