Already purchased this product?
Login to the software portal to get the latest version.

Download links:
PC Software ReadWin 2000
Version Info
Storage Calculator
USB driver (TXU10, CDI, Data Manager)
Specs at a glance
Field of application
ReadWin 2000 is a PC software for device configuration, central data management and visualization of stored data. Supported device could be configured and parameter set can be stored. Stored data from data managers can be read out and tamper proof archived. Archived data can be printed and exported. Users can install and use the software without any restrictions.
Device parameterization and visualization
Benefits
Easily set up units from the PC
Display signal sequences
Electronically archive measurement points
Export pre-analyzed values into other programs (e.g. MS® Excel)
Use modem connections to distant units
-
Measuring principle
Electronic Data Acquisition
-
Software package
In order to be able to install and use the PC operating software the following hardware and software conditions must be fulfilled:
min. 128 MB RAM (1 GB recommended)
min. 200 MB free hard disc
CD-ROM drive
800 x 600 pixel screen resolution
MS Win 7, Win 8, Win10
The font "MS Arial Unicode" is required (which is part of MS Office 2000 and higher)
Already purchased this product?
Login to the software portal to get the latest version.
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons