Specs at a glance
-
Accuracy
Standard:
up to 0.05 %
Platinum:
up to 0.035 % -
Process temperature
-40°C...+110°C
(-40°F...+230°F) -
Pressure measuring range
10 mbar...250 bar
(0.15 psi...3750 psi) -
Main wetted parts
316L, AlloyC,
Tantal, Monel,
Gold -
Material process membrane
316L, AlloyC,
Tantal,
Monel,
Gold -
Measuring cell
10 mbar...250 bar
(0.15 psi...3750 psi)
Field of application
This transmitter belongs to the new Deltabar generation. The device is robust and can be remotely controlled via SmartBlue App using a secure Bluetooth connection. It allows condition based maintenance to increase plant availability.
The software is designed to simplify the handling. Intuitive wizards guide the user through setup, proof tests and verification of the device.
Heartbeat Technology offers verification and monitoring functions to detect unwanted anomalies e.g. plugged impulse lines.
Pressure measuring ranges up to 250 bar (3750 psi) (gauge/absolute) and 40 bar (600psi) (dp)
Static pressure up to 420bar (6300psi)
Accuracy: up to +/- 0.035%
Benefits
-
With Heartbeat Technology you are able to verify the health of the device while the process is running. This increases plant availability.
-
Simple indication of device status - display changes from green to red when diagnostic messages occur
-
Reduce systematic failures - error free SIL commissioning and instrument guided proof testing
-
Control the device wireless in hard to reach process areas with the SmartBlue App
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
Measuring principle
Differential pressure
-
Product headline
Differential pressure transmitter which detects process anomalies like plugged impulse lines,
Intuitive and clear wizards for commissioning, proof tests and verification -
Sensor features
Fill fluid:
Silicone oil,
Inert oil -
Transmitter features
LED Module,
RFID TAG for easy identification,
Plug and play functionalities,
HistoROM -
Wetted materials
316L,
AlloyC,
Tantal,
Monel,
Gold -
Measured variables
Differential pressure
-
Max. measurement error
Standard:
up to 0.05 %
Platinum:
up to 0.035 % -
Measuring range
10 mbar...250 bar
(0.15 psi...3750 psi) -
Max. process pressure
420 bar (6300 psi)
-
Ambient temperature range
-40°C...+85°C
(-40°F...+185°F) -
Transmitter housing material
Aluminium, 316L
-
Display/Operation
4-line backlit display with touch control (operation from outside)
Bluetooth® Operation and maintenance SmartBlue App,
Configuration via local display and operating tools possible -
Outputs
4...20 mA HART
-
Digital communication
HART
-
Hazardous area approvals
ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex
-
Functional safety
SIL
-
Metrological approvals and certificates
Heartbeat Technology
-
Pressure approvals and certificates
CRN
-
Material certificates
EN10204-3.1,
NACE MR0175,
NACE MR0103
-
Measuring principle
Differential pressure
-
Characteristic
Differential pressure transmitter which detects process anomalies like plugged impulse lines.
Intuitive and clear wizards for commissioning, proof tests and verification. -
Supply voltage
Ex d, Ex e, non-Ex:
10.5...35V DC
Ex i: 10.5...30V DC -
Reference Accuracy
Standard:
up to 0.05 %
Platinum:
up to 0.035 % -
Long term stability
0.025 % of URL/ year
0.05 % of URL/ 5 years
0.10 % of URL/ 10 years -
Process temperature
-40°C...+110°C
(-40°F...+230°F) -
Ambient temperature
-40°C...+85°C
(-40°F...+185°F) -
Measuring cell
10 mbar...250 bar
(0.15 psi...3750 psi) -
Smallest calibratable span
0.25 mbar (0.00375 psi)
-
Vacuum resistance
50 mbar (0.73 psi)
-
Max. Turn down
100:1
-
Max. overpressure limit
1600 bar (23,200 psi)
-
Process connection
NPT1/4-18
RC1/4" -
Material process membrane
316L, AlloyC,
Tantal,
Monel,
Gold -
Material gasket
PTFE, FKM, EPDM, FFKM
-
Fill fluid
Silicone oil,
Inert oil -
Material housing
Aluminium, 316L
-
Communication
4...20 mA HART
-
Certificates / Approvals
ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex
-
Safety approvals
SIL
-
Design approvals
EN10204-3.1,
NACE MR0103,
NACE MR0175 -
Drinking water approvals
NSF, KTW
-
Specialities
Heartbeat Technology,
Bluetooth® Operation and maintenance SmartBlue App,
LED Module,
RFID TAG for easy identification,
Plug and play functionalities,
HistoROM
-
Measuring principle
Differential pressure
-
Product headline
Differential pressure transmitter which detects process anomalies like plugged impulse lines,
Intuitive and clear wizards for commissioning, proof tests and verification -
Sensor features
Fill fluid:
Silicone oil,
Inert oil -
Transmitter features
LED Module,
RFID TAG for easy identification,
Plug and play functionalities,
HistoROM -
Wetted materials
316L,
AlloyC,
Tantal,
Monel,
Gold -
Measured variables
Differential pressure
-
Max. measurement error
Standard:
up to 0.05 %
Platinum:
up to 0.035 % -
Measuring range
10 mbar...250 bar
(0.15 psi...3750 psi) -
Max. process pressure
420 bar (6300 psi)
-
Ambient temperature range
-40°C...+85°C
(-40°F...+185°F) -
Transmitter housing material
Aluminium, 316L
-
Display/Operation
4-line backlit display with touch control (operation from outside)
Bluetooth® Operation and maintenance SmartBlue App,
Configuration via local display and operating tools possible -
Outputs
4...20 mA HART
-
Digital communication
HART
-
Hazardous area approvals
ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex
-
Functional safety
SIL
-
Metrological approvals and certificates
Heartbeat Technology
-
Pressure approvals and certificates
CRN
-
Material certificates
EN10204-3.1,
NACE MR0175,
NACE MR0103
-
Measuring principle
Differential pressure
-
Product headline
Differential pressure transmitter which detects process anomalies like plugged impulse lines,
Intuitive and clear wizards for commissioning, proof tests and verification -
Sensor features
Fill fluid:
Silicone oil,
Inert oil -
Transmitter features
LED Module,
RFID TAG for easy identification,
Plug and play functionalities,
HistoROM -
Wetted materials
316L,
AlloyC,
Tantal,
Monel,
Gold -
Measured variables
Differential pressure
-
Max. measurement error
Standard:
up to 0.05 %
Platinum:
up to 0.035 % -
Measuring range
10 mbar...250 bar
(0.15 psi...3750 psi) -
Max. process pressure
420 bar (6300 psi)
-
Ambient temperature range
-40°C...+85°C
(-40°F...+185°F) -
Transmitter housing material
Aluminium, 316L
-
Display/Operation
4-line backlit display with touch control (operation from outside)
Bluetooth® Operation and maintenance SmartBlue App,
Configuration via local display and operating tools possible -
Outputs
4...20 mA HART
-
Digital communication
HART
-
Hazardous area approvals
ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex
-
Functional safety
SIL
-
Metrological approvals and certificates
Heartbeat Technology
-
Pressure approvals and certificates
CRN
-
Material certificates
EN10204-3.1,
NACE MR0175,
NACE MR0103
-
Measuring principle
Differential pressure
-
Characteristic / Application
Differential pressure transmitter which detects process anomalies like plugged impulse lines.
Intuitive and clear wizards for commissioning, proof tests and verification. -
Specialities
Heartbeat Technology,
Bluetooth® Operation and maintenance with SmartBlue App,
LED Module,
RFID TAG for easy identification,
Plug and play functionalities
HistoROM -
Supply / Communication
Ex d, Ex e, non-Ex:
10.5...35V DC
Ex i:
10.5...30V DC -
Accuracy
Standard:
up to 0.05 %
Platinum:
up to 0.035 % -
Long term stability
0.025 % of URL/ year
0.05 % of URL/ 5 years
0.10 % of URL/ 10 years -
Ambient temperature
-54°C...+85°C
(-65°F...+185°F) -
Process temperature
-40°C...+110°C
(-40°F...+230°F) -
Process pressure absolute / max. overpressure limit
420 bar (6300 psi)
-
Pressure measuring range
10 mbar...250 bar
(0.15 psi...3750 psi) -
Main wetted parts
316L, AlloyC,
Tantal, Monel,
Gold -
Process connection
NPT1/4-18,
RC1/4" -
Max. measurement distance
400 m (1,312 ft) H2O
-
Communication
4...20 mA HART
-
Certificates / Approvals
ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex
-
Safety approvals
SIL
-
Design approvals
EN 10204-3.1,
NACE MR0175,
NACE MR0103 -
Drinking water approvals
NSF, KTW
-
Options
Touch control display
-
Application limits
None
Configure to download the CAD drawings of this product
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Individual configuration
Often bought together
Accessories
Related products