Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture 1/4" (6.35 mm) and 1/2" (12.7 mm) Raman immersion optics aiming up and left

Raman immersion optic

Unlock the power of in situ laboratory analysis of liquids, slurries, and semi-solids

KIO1
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Sample interface

    Temperature range:
    -30 to 120 °C / -22 to 248 °F (316L stainless steel)
    -30 to 280 °C / -22 to 536 °F (C276 alloy)
    -30 to 315 °C / -22 to 599 °F (Grade 2 Titanium)

  • Pressure

    Min pressure:
    Full vacuum (0 bara) but not ultrahigh vacuum (UHV) where outgassing maybe a concern
    Max pressure 1/4 inch IO:
    168.5 barg/ 2444 psig (316L stainless steel)
    186.2 barg/ 2701 psig (C276 alloy)
    76.3 barg/ 1107 psig (Grade 2 titanium)
    Max pressure 1/2 inch IO:
    142.4 barg/ 2066 psig (316L stainless steel)
    158.1 barg/ 2293 psig (C276 alloy)
    65.2 barg/ 946 psig (Grade 2 titanium)

  • Wetted materials

    Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request)
    Window: high-purity sapphire, proprietary compression fit non-brazed design

  • Length

    Immersion Optic shaft length:
    152, 305, or 457 mm
    6, 12, or 18 inch
    Outer diameter: 12.7 mm / 0.5 inch
    Immersion Optic shaft length:
    152 or 203 mm
    6 or 8 inch
    Outer diameter: 6.35 mm / 0.25 inch

  • Working distance

    Short (S): 0 mm / 0 inch
    Long (L): 3 mm / 0.12 inch

  • Operating range

    VIS or NIR