Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

iTHERM StrongSens - insert with highest vibration resistance

For applications with increased requirements for the measuring devices e.g. with turbines and compressors

The user can rely on iTHERM StrongSens for applications which are exposed to vibrations. Shock and vibration resistance of >60g (tested: 63g). The sensor can be used from -50 °C to +500 °C. Thermometers with iTHERM StrongSens technology are the ideal solution for the Oil & Gas, Chemical, Power & Energy, Food & Beverages as well as Life Sciences industries.

Benefits

  • Decrease of maintenance and down-times
  • Reduced life cycle costs
  • Assurance of product quality
  • Maximization of process safety and optimized process cycle

Endress+Hauser can help you get long-term stable and reliable measurement values even with highest vibrations in presence, for example in turbines and compressors. The robustness of the sensor comes from its special design, where the Pt100 thin film sensor is fixed into a special type of compound. This enables an outstanding long-term stability and reliable measurement values.

Filter
4 Products
Sort by: