Solitrend MMP40 – Moisture measurement in conductive media

Guided radar solution for continuous inline moisture measurement ©Endress+Hauser

For continuous and batch processes in conductive bulk solids and slurries

Our guided radar moisture sensor offers a unique wear performance and durable technology with a minimized need for recalibration and process costs through providing information on moisture content at any time. Increase your product quality and reduce energy efforts due to reliable moisture measurement.

This product is not available in this market.

Quick selection

Choose from our suggested options
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options
  • Benefits

    • Easy commissioning in challenging processes

    • Deep material permeation (35 mm)

    • Wide moisture range from 0-100 % possible 

    • Variant mounting accessories

    • Integrated transmitter for simple plant integration

  • Field of application

    • For moisture measurement in bulk solids with density from 1...3 g / cm³ like fresh concrete, sewage sludge, slurries and other conductive materials

Features and specifications

Back

Details

  • Measuring principle

    Guided radar

  • Application

    Moisture measurement in heterogeneous bulk solids with the density from 1...3 g/ cm³ like fresh concrete, sewage sludge, slurries and other conductive materials

  • Measuring method

    Contact inline measurement

  • Measurement range

    Recommended moisture range %/ vol.: 0...100 %

  • Material permeation depth

    Up to 35 mm

    (0.11 ft)

  • Consistency of the sample

    Conductivity range:

    0…max. 20 mS/ cm

  • Temperature sensor

    Yes

  • Process temperature

    0…+70°C

    (+32°F...+158°F)

  • Accuracy

    Up to +/-0.1 % abs.

  • Output

    0...20 mA

    4...20 mA

  • Options

    Remote display

    Sensor cables

    Baffle plate

    Universal holder

    Sliding carriage

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification