Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Memosens CLS82D is a hygienic conductivity sensor for the life sciences, pharma and food industries.

Digital 4-electrode conductivity sensor
Memosens CLS82D

Memosens conductive conductivity sensor for hygienic applications in Life Sciences, Pharma and Food

CLS82D
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Conductive

  • Application

    Phase seperation, chromotography, fermentation, CIP monitoring in small pipes, ultrafiltration

  • Characteristic

    Conductivity sensor with a broad measurement range for all hygienic applications with advanced requirements to process safety

  • Measurement range

    1 µS/cm to 500 mS/cm

  • Measuring principle

    4-electrode conductive conductivity sensor

  • Design

    Certified hygienic design with FDA compliant materials, available as 120 mm sensor with PG13.5 and in many other standard process connections

  • Material

    Process connection: stainless steel 1.4435 (316L)
    Sensor element: platinum and ceramic

  • Dimension

    Sensor diameter: 12 mm (0.47 inch)
    Electrode length: depending on process connection

  • Process temperature

    -5 to 120 °C (23 to 248 °F)
    Sterilization: max. 140 °C at 6 bar for max. 45 min
    (Max. 284 °F at 87 psi for max. 45 min)

  • Process pressure

    17 bar abs at 20 °C (247 psi at 68 °F)
    9 bar abs at 120 °C (131 psi at 248 °F)

  • Temperature sensor

    Pt1000

  • Connection

    Clamp 1,5", Clamp 2", Varivent F DN25,Varivent N DN40-DN125, BioControl DN25, PG13,5, DN25 standard/40mm, DN25 B.Braun port/65mm, Threat G1", Thread NPT 1"
    Cable: Memosens connector

  • Ingres protection

    IP 68 / NEMA type 6P

  • Additional certifications

    3-A, hygienic design EHEDG, ASME BPE-2002
    Pharma CoC, FDA, Regulation (EC) No.
    1935/2004