iTEMP TMT125
DIN rail temperature transmitter

Transformation of sensor signals into standardized digital output signals for all industries

  • ©Endress+Hauser
  • ©Endress+Hauser
  • ©Endress+Hauser
  • ©Endress+Hauser

Unsurpassed reliability, accuracy and long-term stability in critical processes over all industries. The configurable transmitter not only transfers digital converted signals from RTD and TC sensors, it also transfers resistance and voltage signals using FOUNDATION Fieldbus™ communication. High measurement point availability by means of sensor monitoring functions and device hardware fault recognition. Optionally, installation on DIN rail according to IEC 60715 or in a field housing.

利点

  • Universal temperature transmitter for up to 8 input signals

  • Sensor monitoring: cable open circuit, short-circuit and wiring error

  • Device hardware fault recognition for reliable operation and easy maintenance

  • Galvanic isolation between fieldbus and sensor inputs and between the input channels

  • Ex-Certification: FM IS, NI; ATEX Ex ia, Ex na for intrinsically safe installation in zone 1 and as associated apparatus in zone 2

  • Independent installation of connected temperature sensors in zone 0

  • Transducer block 'concentrator' and Multiple Analog Input Block (MAI) allow for effective and fast configuration of the relevant parameters

アプリケーション

  • Temperature transmitter with 8 input channels and FOUNDATION Fieldbus™ protocol for converting various input signals into digital output signals

  • Input: Resistance thermometers (RTD), thermocouples (TC) resistance transmitters (Ω), voltage transmitters (mV)

  • DIN rail mounting as per IEC 60715 and with aluminum housing for field operation

機能と仕様

ドキュメント/マニュアル/ソフトウェア

アクセサリ / スペアパーツ

お問合せ

エンドレスハウザー ジャパン株式会社
府中市日新町 5-70-3 183-0036 東京都 , 日本
電話: 042-314-1911
ファックス: 042-314-1951
メールの送信 www.jp.endress.com

関連ニュース

オンラインツール