エンドレスハウザーグループ

ニュース

イベント情報

エンドレスハウザーの世界へようこそ!

サービスサポート

E-direct ショップ

E-direct 製品とは機能を厳選して、コストを抑えた製品群です。仕様選定が容易でシンプル、お値打ち価格でもエンドレスハウザーの確かな技術の製品がインターネットからもご注文いただけます。 下記リンクより、E-direct 製品の専用サイトにアクセスください。

E-direct ショップ

Gateway
for remote monitoring
Fieldgate FXA320

Remote monitoring of connected 4 to 20mA as well as digital field devices

  • Fieldgate FXA320 ©Endress+Hauser

Fieldgate FXA320 was developed for remote monitoring of field devices with analog or digital interface. GPRS technology is used for wireless communication via the worldwide GSM mobile communications network. Fieldgate FXA320 contains an integrated web server offering data logging and alarm management functions. Typical applications are remote monitoring of level and pressure devices in tanks and silos.

利点

  • Simple configuration of Fieldgate, easy visualization of measured values via its integrated web server

  • Point level monitoring with alarming by E-Mail or SMS

  • Supporting communication interfaces GSM/GPRS as well as Ethernet

  • Monitoring of field devices regardless of location with XML data transfer allows for simple processing of the measured data

  • High security through encryption during data transmission to an Endress+Hauser server

  • Optional power supply for field devices

  • Configuration of measuring and transmission cycles

アプリケーション

For remote monitoring of connected 4 to 20mA as well as digital field devices, optionally via Ethernet TCP/IP or mobile communications (GSM/GPRS). Measured values can be viewed with a standard Internet browser. For all applications in which remote measuring points have to be sporadically analyzed.

  • Configurable monitoring of point levels with alarm signaling via E-Mail or SMS

  • Two 4 to 20mA input channels, one relay output and optionally four digital input channels

機能と仕様

ドキュメント/マニュアル/ソフトウェア

アクセサリ / スペアパーツ

旧機種 / 後継機種

後継機: Fieldgate FXA42

お問合せ

エンドレスハウザー ジャパン株式会社
府中市日新町 5-70-3 183-0036 東京都 , 日本
電話: 042-314-1911
ファックス: 042-314-1951
メールの送信 www.jp.endress.com
オンラインツール